Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

SoloHill® Collagen-coated APC 10g

Collagen-coated microcarriers are fabricated from cross-linked polystyrene cores and are coated with Type 1 porcine collagen (gelatin) to promote attachment and growth of various anchorage-dependent cell types. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.

Item No.: 
CIR-221-020
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
SoloHill® Collagen-coated APC 10g
SoloHill® Collagen-coated APC 10g

Collagen-coated microcarriers are fabricated from cross-linked polystyrene cores and are coated with Type 1 porcine collagen (gelatin) to promote attachment and growth of various anchorage-dependent cell types. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.

Item No.:
CIR-221-020
Number of pieces
1

Overview

Specifications

Collagen-coated microcarriers are offered in both non-sterile and sterile ready-to-use formats to serve both research and manufacturing requirements. The solid core of Collagen-coated microcarriers facilitates efficient cell detachment from microcarriers at harvest and promotes high cell viability while maintaining cell critical quality attributes during expansion processes.

Dimensions

  • Size Range (µm)
    125 - 212 µm

Materials of Construction

  • Protein Coated (yes/no)
    Yes

Physicochemical Information

  • Area/gram (cm²/g)
    360 cm²/g
  • Relative Density
    1.022 - 1.030
  • Surface Charge (yes/no)
    No

Product Information

  • Brand
    SoloHill®
  • Generation
    Collagen Coated

Sterility/Purity

  • Purity
    Sterile