SoloHill® Collagen-coated APC 500g

Collagen-coated microcarriers are fabricated from cross-linked polystyrene cores and coated with Type I porcine collagen (gelatin). Their collagen-rich surface provides an excellent extracellular matrix (ECM)-like environment to promote efficient cell attachment, spreading, and growth of anchorage-dependent cells in dynamic culture.

  • Proven performance with Vero, MDCK, and MSC cultures.
  • Supports rapid cell attachment and high-density cell culture.
  • Maintains performance after autoclaving or gamma irradiation.

The microcarrier beads are supplied in a bottle and should be autoclaved before use.

Article number: 
C-421-070
Min. Order Qty.
6
*Custom/bulk order quotes are provided within 72 hours of request.
SoloHill® Collagen-coated APC 500g
SoloHill® Collagen-coated APC 500g

Collagen-coated microcarriers are fabricated from cross-linked polystyrene cores and coated with Type I porcine collagen (gelatin). Their collagen-rich surface provides an excellent extracellular matrix (ECM)-like environment to promote efficient cell attachment, spreading, and growth of anchorage-dependent cells in dynamic culture.

  • Proven performance with Vero, MDCK, and MSC cultures.
  • Supports rapid cell attachment and high-density cell culture.
  • Maintains performance after autoclaving or gamma irradiation.

The microcarrier beads are supplied in a bottle and should be autoclaved before use.

Item No.:
C-421-070

Overview

Specifications

Sartorius SoloHill® Microcarriers

SoloHill® Microcarriers provide a cost-effective solution for scaling up adherent cell-based biopharmaceutical processes, from viral vaccines and vectors to stem cell cultures. They provide a large surface area for high-cell-density cultures in both small-scale and large-scale stirred-tank bioreactor (STR) systems. Their spherical, solid-core design eliminates the need for lengthy swelling or equilibration steps before use and enables efficient harvesting of cells or cell-derived products.

SoloHill® Microcarriers are available in multiple product formats including bottles and pre-sterilized Microcarrier Delivery System (MDS) bags for direct, aseptic bioreactor connection.

SoloHill® Collagen-coated Microcarriers

Different variants of Collagen-coated microcarriers are available under the part number prefixes C-215, C-221, and C-421, each with a defined density and particle-size range/surface area. C-221 is the recommended reference variant, with a relative density of 1.022–1.030 and a particle-size range of 125–212 µm.

SoloHill® Animal Protein-Containing (APC) Microcarriers

SoloHill® animal protein containing microcarriers - Collagen and FACT III - leverage animal‑derived collagen, a proven promoter of attachment and growth for adherent cell lines in monolayer culture. They enable a seamless transition from collagen‑based 2D systems to high‑productivity 3D microcarrier cultures across a wide range of cell types.

Cell Therapy, Vaccines & Cell-Derived Biologics

Microcarriers support customers from early process development through commercial manufacturing. Relevant applications and cell types include:
  • Cell therapy: Expansion of stem cells, including MSCs, and production of cell-secreted products such as MSC-derived exosomes for therapeutic applications.
  • Vaccines: Production of human and veterinary vaccines using adherent cell systems, including Vero, MDCK, MRC-5, and CEF cells.
  • Dimensions

    • Size Range (µm)
      125 - 212 µm

    Materials of Construction

    • Protein Coated (yes/no)
      Yes

    Physicochemical Information

    • Area/gram (cm²/g)
      360 cm²/g
    • Relative Density
      1.034 - 1.046
    • Surface Charge (yes/no)
      No

    Product Information

    • Brand
      SoloHill®
    • Generation
      Collagen Coated

    Sterility/Purity

    • Purity
      Non-sterile