Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

SoloHill® FACT III APC 1000g

Fast Attachment Collagen-Treated (FACT III) microcarriers are fabricated from cross-linked polystyrene cores, coated with Type 1 porcine collagen (gelatin) and positively charged to improve attachment kinetics and growth performance of adherent cell types. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.

Item No.: 
F-221-080
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
SoloHill® FACT III APC 1000g

Fast Attachment Collagen-Treated (FACT III) microcarriers are fabricated from cross-linked polystyrene cores, coated with Type 1 porcine collagen (gelatin) and positively charged to improve attachment kinetics and growth performance of adherent cell types. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.

Item No.:
F-221-080
Number of pieces
1

Overview

Specifications

Fact III microcarriers are offered in both non-sterile and sterile ready-to-use formats to serve both research and manufacturing requirements. The solid core of FACT III microcarriers facilitates efficient cell detachment from microcarriers at harvest and promotes high cell viability while maintaining cell critical quality attributes during expansion processes.

Dimensions

  • Size Range (µm)
    125 - 212 µm

Materials of Construction

  • Protein Coated (yes/no)
    Yes

Physicochemical Information

  • Area/gram (cm²/g)
    360 cm²/g
  • Relative Density
    1.022 - 1.030
  • Surface Charge (yes/no)
    Yes

Product Information

  • Brand
    SoloHill®
  • Generation
    Fact III

Sterility/Purity

  • Purity
    Non-sterile