Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

SoloHill Hillex® II ACF 1000g

Hillex II microcarriers are fabricated from modified polystyrene cores and are charged with cationic amine surface modification to promote fast cell attachment. The non-protein coated surface of Hillex II microcarriers enables their use in protein-free and chemically defined cell culture applications. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.

Item No.: 
H-170-080
Availability: 
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.

Hillex II microcarriers are offered in both non-sterile and sterile ready-to-use formats to serve both research and manufacturing requirements. Hillex II microcarriers are near mono-sized, providing a narrow size distribution range of microcarriers. The slightly dense core of Hillex II promotes a faster microcarrier sedimentation rate during cell and microcarrier separation processes.

Dimensions

  • Size Range (µm)
    150 - 210 µm

Materials of Construction

  • Protein Coated (yes/no)
    No

Physicochemical Information

  • Area/gram (cm²/g)
    515 cm²/g
  • Relative Density
    1.080 - 1.150
  • Surface Charge (yes/no)
    Yes

Product Information

  • Brand
    SoloHill®
  • Generation
    Hillex II

Sterility/Purity

  • Purity
    Non-sterile
´