SoloHill Hillex® II ACF 100g

Hillex II ® microcarriers feature modified polystyrene cores with a cationic amine surface modification that promotes rapid cell attachment. Their non-protein-coated surface makes them suitable for protein-free and chemically defined cell culture applications. With a narrow size distribution and a slightly denser core, Hillex II ® microcarriers promote faster sedimentation and efficient cell harvesting.

  • Advanced surface chemistry supports rapid cell attachment.
  • Compatible with defined, serum-free, and animal component-free (ACF) culture conditions.
  • Supports efficient cell–microcarrier separation.

The microcarrier beads are supplied in a bottle and should be autoclaved before use.

Article number: 
H-170-050
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
SoloHill Hillex® II ACF 100g
SoloHill Hillex® II ACF 100g

Hillex II ® microcarriers feature modified polystyrene cores with a cationic amine surface modification that promotes rapid cell attachment. Their non-protein-coated surface makes them suitable for protein-free and chemically defined cell culture applications. With a narrow size distribution and a slightly denser core, Hillex II ® microcarriers promote faster sedimentation and efficient cell harvesting.

  • Advanced surface chemistry supports rapid cell attachment.
  • Compatible with defined, serum-free, and animal component-free (ACF) culture conditions.
  • Supports efficient cell–microcarrier separation.

The microcarrier beads are supplied in a bottle and should be autoclaved before use.

Item No.:
H-170-050
Number of pieces
1

Overview

Specifications

Sartorius SoloHill® Microcarriers

SoloHill® Microcarriers provide a cost-effective solution for scaling up adherent cell-based biopharmaceutical processes, from viral vaccines and vectors to stem cell cultures.They provide a large surface area for high-cell-density cultures in both small-scale and large-scale stirred-tank bioreactor (STR) systems. Their spherical, solid-core design eliminates the need for lengthy swelling or equilibration steps before use and enables efficient harvesting of cells or cell-derived products.

SoloHill® Microcarriers are available in multiple product formats including bottles and pre-sterilized Microcarrier Delivery System (MDS) bags for direct, aseptic bioreactor connection.

SoloHill® Animal Component-Free Microcarriers

Sartorius offers four types of high-performing, certified animal component-free SoloHill® microcarriers - Plastic, Plastic-Plus, Star-Plus, and Hillex® II - for users who require fully serum-free media and animal product‑free processes. Their tailored surface and physical properties promote efficient cell attachment and robust growth in chemically defined environments.

Cell Therapy, Vaccines & Cell-Derived Biologics

Microcarriers support customers from early process development through commercial manufacturing. Relevant applications and cell types include:

  • Cell therapy: Expansion of stem cells, including MSCs, and production of cell-secreted products such as MSC-derived exosomes for therapeutic applications.
  • Vaccines: Production of human and veterinary vaccines using adherent cell systems, including Vero, MDCK, MRC-5, and CEF cells.
  • Dimensions

    • Size Range (µm)
      150 - 210 µm

    Materials of Construction

    • Protein Coated (yes/no)
      No

    Physicochemical Information

    • Area/gram (cm²/g)
      515 cm²/g
    • Relative Density
      1.080 - 1.150
    • Surface Charge (yes/no)
      Yes

    Product Information

    • Brand
      SoloHill®
    • Generation
      Hillex II

    Sterility/Purity

    • Purity
      Non-sterile