Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

SoloHill Hillex® II ACF 10g

Hillex II microcarriers are fabricated from modified polystyrene cores and are charged with cationic amine surface modification to promote fast cell attachment. The non-protein coated surface of Hillex II microcarriers enables their use in protein-free and chemically defined cell culture applications. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.

Item No.: 
H-170-020
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
SoloHill Hillex® II ACF 10g
SoloHill Hillex® II ACF 10g

Hillex II microcarriers are fabricated from modified polystyrene cores and are charged with cationic amine surface modification to promote fast cell attachment. The non-protein coated surface of Hillex II microcarriers enables their use in protein-free and chemically defined cell culture applications. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.

Item No.:
H-170-020
Number of pieces
1

Overview

Specifications

Hillex II microcarriers are offered in both non-sterile and sterile ready-to-use formats to serve both research and manufacturing requirements. Hillex II microcarriers are near mono-sized, providing a narrow size distribution range of microcarriers. The slightly dense core of Hillex II promotes a faster microcarrier sedimentation rate during cell and microcarrier separation processes.

Dimensions

  • Size Range (µm)
    150 - 210 µm

Materials of Construction

  • Protein Coated (yes/no)
    No

Physicochemical Information

  • Area/gram (cm²/g)
    515 cm²/g
  • Relative Density
    1.080 - 1.150
  • Surface Charge (yes/no)
    Yes

Product Information

  • Brand
    SoloHill®
  • Generation
    Hillex II

Sterility/Purity

  • Purity
    Non-sterile