Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

SoloHill® Plastic ACF 100g

Plastic microcarriers are fabricated from cross-linked polystyrene cores which are similar in composition to traditional cell culture plasticware requiring minimum-to-no adaptation for anchorage-dependent cell types. Non-protein coated surfaces of Plastic microcarriers enable their use in protein-free and chemically defined cell culture applications. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.

Item No.: 
P-221-050
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
SoloHill® Plastic ACF 100g
SoloHill® Plastic ACF 100g

Plastic microcarriers are fabricated from cross-linked polystyrene cores which are similar in composition to traditional cell culture plasticware requiring minimum-to-no adaptation for anchorage-dependent cell types. Non-protein coated surfaces of Plastic microcarriers enable their use in protein-free and chemically defined cell culture applications. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.

Item No.:
P-221-050
Number of pieces
1

Overview

Specifications

Plastic microcarriers are offered in both non-sterile and sterile ready-to-use formats to serve both research and manufacturing requirements. The solid core of Plastic microcarriers facilitates efficient cell detachment at harvest and promotes high cell viability while maintaining cell critical quality attributes during expansion processes.

Dimensions

  • Size Range (µm)
    125 - 212 µm

Materials of Construction

  • Protein Coated (yes/no)
    No

Physicochemical Information

  • Area/gram (cm²/g)
    360 cm²/g
  • Relative Density
    1.022 - 1.030
  • Surface Charge (yes/no)
    No

Product Information

  • Brand
    SoloHill®
  • Generation
    Plastic

Sterility/Purity

  • Purity
    Non-sterile