Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.

SoloHill® Plastic Plus ACF 500g

Plastic Plus microcarriers are fabricated from cross-linked polystyrene cores and are positively charged to improve attachment kinetics and growth performance of adherent cell types. Non-protein coated surfaces of Plastic Plus microcarriers enable their use in protein-free and chemically defined cell culture applications. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.

Item No.: 
PP-221-070
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
SoloHill® Plastic Plus ACF 500g
SoloHill® Plastic Plus ACF 500g

Plastic Plus microcarriers are fabricated from cross-linked polystyrene cores and are positively charged to improve attachment kinetics and growth performance of adherent cell types. Non-protein coated surfaces of Plastic Plus microcarriers enable their use in protein-free and chemically defined cell culture applications. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.

Item No.:
PP-221-070
Number of pieces
1

Overview

Specifications

Plastic Plus microcarriers are offered in both non-sterile and sterile ready-to-use formats to serve both research and manufacturing requirements. The solid core of Plastic Plus microcarriers facilitates efficient cell detachment at harvest and promotes high cell viability while maintaining cell critical quality attributes during expansion processes.

Dimensions

  • Size Range (µm)
    125 - 212 µm

Materials of Construction

  • Protein Coated (yes/no)
    No

Physicochemical Information

  • Area/gram (cm²/g)
    360 cm²/g
  • Relative Density
    1.022 - 1.030
  • Surface Charge (yes/no)
    Yes

Product Information

  • Brand
    SoloHill®
  • Generation
    Plastic Plus

Sterility/Purity

  • Purity
    Non-sterile