SoloHill® Star-Plus ACF 10g
Star-Plus microcarriers are fabricated from cross-linked modified polystyrene cores and positively charged to promote rapid cell attachment and enhanced growth performance of adherent cell types in a variety of medium formulations. The non-protein coated surface of Star-Plus microcarriers enables their use in protein-free and chemically defined cell culture applications. Microcarrier lots are manufactured and qualified under an ISO9001 quality management system.
- Item No.:
- SP-221-020
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Microcarriers
Star-Plus microcarriers are offered in both non-sterile and sterile ready-to-use formats to serve both research and manufacturing requirements. The solid core of Star-Plus microcarriers facilitates efficient cell detachment at harvest and promotes high cell viability while maintaining cell critical quality attributes during expansion processes.
Dimensions
-
Size Range (µm)125 - 212 µm
Materials of Construction
-
Protein Coated (yes/no)No
Physicochemical Information
-
Area/gram (cm²/g)360 cm²/g
-
Relative Density1.022 - 1.030
-
Surface Charge (yes/no)Yes
Product Information
-
BrandSoloHill®
-
GenerationStar-Plus
Sterility/Purity
-
PurityNon-sterile