SoloHill®Plastic ACF 500g

Plastic Plus microcarriers are fabricated from cross-linked polystyrene cores with a positively charged surface that promotes rapid cell attachment and supports the growth of adherent cell types. Their non-protein-coated surface makes them suitable for protein-free and chemically defined culture applications.

  • Positively charged surface promotes rapid cell attachment and growth.
  • Reliable cell detachment with high post-harvest viability.
  • Maintains high viability and critical quality attributes during expansion.

The microcarrier beads are supplied pre-sterilized in a bottle and are ready to use.

Article number: 
P-215-070
Min. Order Qty.
6
*Custom/bulk order quotes are provided within 72 hours of request.
SoloHill®Plastic ACF 500g
SoloHill®Plastic ACF 500g

Plastic Plus microcarriers are fabricated from cross-linked polystyrene cores with a positively charged surface that promotes rapid cell attachment and supports the growth of adherent cell types. Their non-protein-coated surface makes them suitable for protein-free and chemically defined culture applications.

  • Positively charged surface promotes rapid cell attachment and growth.
  • Reliable cell detachment with high post-harvest viability.
  • Maintains high viability and critical quality attributes during expansion.

The microcarrier beads are supplied pre-sterilized in a bottle and are ready to use.

Item No.:
P-215-070

Overview

Specifications

Sartorius SoloHill® Microcarriers

SoloHill® Microcarriers provide a cost-effective solution for scaling up adherent cell-based biopharmaceutical processes, from viral vaccines and vectors to stem cell cultures.They provide a large surface area for high-cell-density cultures in both small-scale and large-scale stirred-tank bioreactor (STR) systems. Their spherical, solid-core design eliminates the need for lengthy swelling or equilibration steps before use and enables efficient harvesting of cells or cell-derived products.

SoloHill® Microcarriers are available in multiple product formats including bottles and pre-sterilized Microcarrier Delivery System (MDS) bags for direct, aseptic bioreactor connection.

SoloHill® Animal Component-Free Microcarriers

Sartorius offers four types of high-performing, certified animal component-free SoloHill® microcarriers - Plastic, Plastic-Plus, Star-Plus, and Hillex® II - for users who require fully serum-free media and animal product‑free processes. Their tailored surface and physical properties promote efficient cell attachment and robust growth in chemically defined environments.

Cell Therapy, Vaccines & Cell-Derived Biologics

Microcarriers support customers from early process development through commercial manufacturing. Relevant applications and cell types include:

  • Cell therapy: Expansion of stem cells, including MSCs, and production of cell-secreted products such as MSC-derived exosomes for therapeutic applications.
  • Vaccines: Production of human and veterinary vaccines using adherent cell systems, including Vero, MDCK, MRC-5, and CEF cells.
  • Dimensions

    • Size Range (µm)
      90 - 150 µm

    Materials of Construction

    • Protein Coated (yes/no)
      No

    Physicochemical Information

    • Area/gram (cm²/g)
      480 cm²/g
    • Relative Density
      1.022 - 1.030
    • Surface Charge (yes/no)
      No

    Product Information

    • Brand
      SoloHill®
    • Generation
      Plastic

    Sterility/Purity

    • Purity
      Non-sterile