Vivapore® Solvent Absorption Concentrator Accessories
Top Features
- Accessories for use with Vivapore® solvent absorption concentrators
- Stands hold up to four Vivapore® units during use
- Expansion reservoirs for increased sample capacity or diafiltration
Popular Applications
- Macromolecule concentration
- Desalting / Buffer exchange
- Price (USD):
- $33.00
- Item No.:
- VP-ARV0010-D
Choose your Lab Filtration and Purification Accessories
Stand
With simple push-fit handling, each stand can hold up to four Vivapore® units during use. Compatible with Vivapore® 5 and 10 solvent absorption concentrators.
Reservoir
With simple push-fit handling, each reservoir has a 10 mL capacity. This can either be used to increase the sample capacity of a Vivapore® unit to 20 mL, or for continuous diafiltration to desalt or re-buffer samples. Compatible with Vivapore® 10 solvent absorption concentrators.
Applications
-
ApplicationUltrafiltration
Compliance Information
-
Animal ComponentsNo
Materials of Construction
-
Housing MaterialPolypropylene (PP)
Product Information
-
BrandVivapore®
-
Device TypeReservoir
-
Pack Size10
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.