Sterisart® system, for pre-filled syringes

The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.

Price (USD)
$573.00
Article number: 
16469--------GBD
Pieces
10
*Custom/bulk order quotes are provided within 24 hours of request.
Sterisart® system, for pre-filled syringes
Sterisart® system, for pre-filled syringes

The Sterisart® NF System is a completely closed system for the sterility testing of pharmaceutical products. It is based on the membrane filter method, however it eliminates the procedure of manipulating the filters. By this means the main risk of a secondary contamination and false positive results is eliminated.

Price (USD):
$573.00
Item No.:
16469--------GBD
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
10

Overview

Specifications

The Sterisart® NF System is a completely disposable technology based on the membrane filtration method, for the sterility testing of pharmaceutical products. By providing more than 20 different types of units, technicians can selectively choose which adapter or system best fits their application. The Sterisart® Universal Pump transfers the sample into the filtration units. After rinsing, the filtration units are then filled with culture media and used for incubation of the filters without any contact to the environment. After 14 days of incubation, a visible result is available (turbidity | no turbidity).

The unique Sterisart® Septum version makes aseptic sampling easy, during or after incubation which is required for dilution or rapid detection, or for the supplement of additives for inactivation of antibiotics (penicillinase).

The Sterisart® NF System is available with different types of adapters i.e. for powders, medical devices (bags), pre-filled-syringes open and closed systems. Depending on the application, Ethyleneoxide (EO) and Gamma irradiated Systems are available. The latter have been specially developed to enable the transfer into clean rooms and Isolators thanks to their packaging.

Besides the hardware and the ready to use disposables, Sartorius offers a full service concept for the complete Sterility Solution, consisting of Qualification documents (IQ/OQ) and support, Validation Service and (preventive) maintenance service for the pump.

  • Unique Septum Version for aspetic sampling
  • High retention of microbes
  • Low adsorption
  • High mechanical stability
  • Sharp Metal needle for easy penetration
  • Pre-installed color-coded tube clamps
  • Easy-to-read graduated marks
  • User-friendly (several practical adapters available)
  • Product-/lot number identification
  • Huge variety of adapters and more than 20 different unit types
  • Gas-impermeable packaging for protection against sterilants

Applications

  • Application
    Sterility Testing
  • Application Area
    Sterility testing
  • Laboratory Working Area
    Isolator
  • Market
    Pharma/Biotech

Connections (Physical)

  • Fittings
    Adapter prefilled syringes

Dimensions

  • Filter Diameter
    N/A
  • Filtration Area
    15.7 cm²

Features

  • Sampling Option
    No

General Specifications

  • Capacity of the Sampling Containers
    120 mL (graduation marks at 50, 75 and 100 mL)
  • Culture Media
    N/A
  • Design
    Universal Luer adapter and long dual-needle spike, sterile vented
  • Membrane Color | Grid Color
    white

Materials of Construction

  • Filter Material
    Regenerated Cellulose (RC)

Operating Conditions

  • Operating Pressure
    20 °C: 3 bar

Physicochemical Information

  • Pore Size
    0.45 µm
  • Pore Size Air Filter
    0.2 µm PTFE, validated acc. to HIMA for the retention of Brev. diminuta

Product Information

  • Brand
    Sterisart®
  • Container Type
    Syringes
  • Pack Size
    10
  • Package Type
    Individually Packed
  • Sample Type
    Pre-filled syringes
  • Type
    Consumables

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Gamma irradiation

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.