Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- Chromatography
- Analytical Chromatography
- StreamLink® CC 15 System Package
StreamLink® CC 15 System Package
StreamLink® CC 15 a fully automated, benchtop, high throughput system designed for rapid, walkaway sample preparation in Cell Line Development.
High throughput: StreamLink® CC 15 can process 24 samples in 2-4 hours.
All-in-one system: Controlled and simplified, reproducible streamlined clarification and purification process in one step.
Automation: Automated walk-away process with integrated error recoveries to save time and reduced FTE (Full Time Equivalent).
- Item No.:
- 061-8B01-P
StreamLink® CC 15 a fully automated, benchtop, high throughput system designed for rapid, walkaway sample preparation in Cell Line Development.
High throughput: StreamLink® CC 15 can process 24 samples in 2-4 hours.
All-in-one system: Controlled and simplified, reproducible streamlined clarification and purification process in one step.
Automation: Automated walk-away process with integrated error recoveries to save time and reduced FTE (Full Time Equivalent).
Overview
Specifications
Choose your StreamLink® CC 15
StreamLink® CC 15 a fully automated, benchtop, high throughput system designed for rapid, walkaway sample preparation in Cell Line Development.
StreamLink® CC 15 is a standalone, dedicated system that reduces the sample prep bottleneck following Ambr® 15 bioreactor cultures allowing faster CQA analysis and accelerating the Cell Line Development process.
The system's one-step clarification and purification process optimizes the isolation of the target molecule by reducing user intervention and offering process control for low volume workflows.
The StreamLink® CC 15 can process 24 samples in 2-4 hours with standard operating conditions. The Sartoclear® Disc single-use clarification filter is optimized for clarification with no centrifugation and the Sartobind® Rapid A Nano membrane adsorber can rapidly and reliability Purify monoclonal antibodies.
StreamLink® CC 15 saves time and labor with easy-to-configure templates and fully walkaway operation.
StreamLink® CC 15 package contains:
- Liquid Handler
- Controller (monitor and PC) which can be attached to liquid handler (for normal benchtop use) or mounted separately (for use in hood)
- StreamLink® CC 15 software plus additional 3 off-line software licenses
- 2x Filter Stations
- All bottles and tubes to run system
- System Installation
- 12 month warranty and 1st year service and support package*
* With the 1st year service and support package you will have access to our dedicated support team. It includes comprehensive reaction time commitment and preventive maintenance.
Applications
-
Application
-
Cell Line Development
-
Clarification
- Purification
-
Cell Line Development
Dimensions
-
Dimensions530 × 1,220 × 660 mm
Operating Conditions
-
Maximum Operating Pressure4 bar | 58 psi
Product Information
-
BrandStreamLink®
-
PackagingBox on pallet
-
What you receive
-
Liquid Handler
-
Controller (monitor and PC)
-
StreamLink® CC 15 software
-
2x Filter Stations
-
All bottles and tubes to run system
-
System Installation
- 12 month warranty and 1st year service and support package
-
Liquid Handler