Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Tacta multipacks offer a set of pipettes in package combined with linear stand and matching tips. 3-pack 20 includes 2-20µl, 20-200µl, and 100-1,000µl single-channel pipettes.
Price (USD)
$1,150.00
Article number: 
LH-729671
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Tacta® 3-pack 20
Tacta® 3-pack 20
Tacta multipacks offer a set of pipettes in package combined with linear stand and matching tips. 3-pack 20 includes 2-20µl, 20-200µl, and 100-1,000µl single-channel pipettes.
Price (USD):
$1,150.00
Item No.:
LH-729671
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Tacta mechanical pipettes offer superb comfort and reliability. Tacta rests lightly in your hand thanks to its ergonomically designed handle and finger hook. Tacta is effortless to use and exceptionally comfortable to hold. Tacta eases your workload and protects you from strain, even when you pipette for extended periods of your working day. The unique handle and finger hook design lets the pipette rest lightly in your hand, with no need to grip the handle tightly. The large, easy-to-read display helps you to see all four digits of the set volume from a distance without straining your eyes. Optilock volume lock prevents accidental volume changes and allows one or two handed volume change.Tacta 3-pack 20 includes three single-channel pipettes, 2-20µl, 20-200µl, and 100-1,000µl, trays of matching tips and a linear stand. Please see related products for more matching tips.

Accessories Information

  • Accessories Included
    Stand included

Compliance Information

  • Electrical / Battery item
    No

Dimensions

  • Dimensions WxDxH
    300 × 200 × 310 mm

Features

  • Device/Instrument Compatibility
    • Universal Design
    • Safetyspace®
    • Optifit

General Specifications

  • Channels
    1

Product Information

  • Brand
    Tacta®
  • Pipette Type
    Mechanical pipettes, multipacks

Volume

  • Volume
    20 μl, 200 μl, 1,000 μl

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.