® device body with 3 x AseptiQuik® connectors for sanitary ports

">

Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.

1.5" Device Body - 3 lines (C-Flex® TPE)

1.5" TakeOne® device body with 3 x AseptiQuik® connectors for sanitary ports

Connector(s)
Sampling Lines
Tubing
Item No.: 
24TC03CASQLT01
Piece
1
Min. Order Qty.
5
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
1.5" Device Body - 3 lines (C-Flex® TPE)
1.5

1.5" TakeOne® device body with 3 x AseptiQuik® connectors for sanitary ports

Item No.:
24TC03CASQLT01
Number of pieces
1

Overview

Specifications

Aseptic sampling is a principal component of an effective microbial control program. Samples collected with TakeOne® solutions are used to measure critical purity attributes, such as bioburden and endotoxin levels, as well as important process parameters, such as metabolites, nutrients, osmolality, pH and more. TakeOne® aseptic sampling solutions have been designed to integrate seamlessly with stainless steel processes. Plan for Adaptability with TakeOne® Flex. An ideal solution that allows you to react quickly on demand, while meeting all of your varied sampling needs. Decoupled devices (for 1.5"& 2" Sanitary Fitting and 25mm Ingold®) and containers ease handling of complex equipment while allowing for process variability up until a sample is taken at the point of use. Simply select and connect the collection container of choice at the moment the sample is required.

Plan for Adaptability with TakeOne® Flex Sampling Solutions

Avoid overwhelming your inventory management program. Maintain just a few SKU’s (stock keeping units) and create tens or hundreds of different sampling solutions for all of your Multi-use Stainless steel equipment and systems.

TakeOne® Flex has a vast array of different single-use sampling options to use with this device:

  • Bags
  • Bottles
  • Centrifuge tubes
  • Multi-use sampling valves
  • Manifolds of containers

Applications

  • Application Area
    Aseptic sampling
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Buffer Preparation
    • Media Preparation

Connections (Physical)

  • Connector Inlet
    AseptiQuik® S
  • Connector(s)
    1.5" Sanitary Tank Mount
  • Sampling Lines
    3

General Specifications

  • Tubing
    TPE (C-Flex®)

Materials of Construction

  • Tubing Material
    Synthetic Thermoplastic Elastomer

Product Information

  • Brand
    TakeOne® Flex

Sterility/Purity

  • Delivery Condition
    Sterile