- Shop
- Aseptic Sampling & Containers
- TakeOne® Sampling Stainless Steel
- TakeOne® Flex Collection Container - PETG Bottle
TakeOne® Flex collection container - 5 × 125 mL PETG bottle manifold - MiniSart® Vent Filter - Silicone
5x125mL PETG bottle with AseptiQuik®
- Item No.:
- PTG0125PASQLT
- Piece
- 1
- Qty. Graduation
- 2
5x125mL PETG bottle with AseptiQuik®
Overview
Specifications
Choose your TakeOne® Flex Aseptic Sampling System Collection Container
Aseptic sampling is a principal component of an effective microbial control program. Samples collected with TakeOne® solutions are used to measure critical purity attributes, such as bioburden and endotoxin levels, as well as important process parameters, such as metabolites, nutrients, osmolality, pH and more. TakeOne® aseptic sampling solutions have been designed to integrate seamlessly with stainless steel or single-use processes. Our family of collection containers connect directly to single-use assemblies and systems via aseptic connectors or weldable TPE tubing, such as Tuflux® TPE and are suitable for everything from traditional biopharmaceutical sampling to advanced cell and gene therapies for regenerative medicines.
Plan for Adaptability with TakeOne® Flex. An ideal solution that allows you to react quickly on demand.
Our modular sampling solutions ease handling of complex process equipment and allow for variability with point-of-use connections. This provides the highest degree of flexibility and adaptability for sampling and small-volume fluid handling.
Applications
-
Application AreaAseptic sampling
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Buffer Preparation
- Media Preparation
-
Cell Harvest & Downstream Processing Intermediates
Connections (Physical)
-
Connector InletAseptiQuik® S
-
Container OutletMiniSart® Vent Filter
-
Container Tubing Line FormatAseptiQuik® S - 1/8" × 1/4" Length 6" Quickseal® at 3"
-
Disconnection MethodQuickseal®
-
Sampling Lines5
General Specifications
-
TubingSilicone
Materials of Construction
-
Tubing MaterialPlatinum-Cured Silicone
Product Information
-
BrandTakeOne® Flex
-
Container FormatBottle
-
Container Type5 × 125 mL PETG bottle manifold
Sterility/Purity
-
Delivery ConditionSterile