Terminals for Paint Mixing - TopMix2.Touch

Maximum quality for the highest demands. When it comes to safety, user-friendly design and quality in equipping your paint-mixing room, do not make any compromises.

Choose your product

Products (1)

  • TopMix2.Touch package for Ex zone 1
    Item no.
    TMP020-X00002
    Ex Approval/Zone
    Ex zone 1
  • No two reds are alike – finding the exact match requires solid craftsmanship, many years of experience and a feeling for the right color mix.

    Just one look at the new Sartorius TopMix2.Touch, and you’ll see why its features define the new benchmarks in the paint mixing room: Its 15” multi-touch display along with a compact footprint offers a unique level of operating convenience in Zone 1 | Class I, Div. 1 hazardous areas.

    • The 15’’ Color Display with Multi Touch function can be used either with gloves or none
    • The new glass front display assures a comfy and fast cleaning to save time and money
    • The New One-Cable-Technology inside the Class I Div Area leads to a more efficient time saving installation
    • TopMix2.Touch has been tested and approved according to recognized international standards

    Product Information

    • Brand
      TopMix2.Touch
  • RS232 data communications cable
    Item no.
    YCC01-0041M3

    $47.00

    RS232 data communications cable to connect TopMix or EcoMix to a PMA scale, cable length 3 m (~10 ft.)

  • Touch Pen - TopMix2.Touch
    Item no.
    YTP-TM02

    $38.20

    Additional touch pen for TopMix2.Touch

  • Grounding cable, 2 m (6.5 ft.)
    Item no.
    YCC01-X046M2

    $17.50

    Suitable for PMA7500-X..., PMA35D-X..., PMA35H-X..., PMA7501-X..., PMA7501-Y...., PMA7500-X..., PMA7500-Y..., PMA35001-X, PMA35001-Y, EVO1Y...., EVO1X...., LAB1X..., VIS1Y..., VIS1X...., TMP020-X00002, TMP020-X00001

  • In-use dust cover for TopMix2.Touch display unit

    $53.50

    In-use dust cover for TopMix2.Touch display unit

  • Video cable DVI-A/VGA (3m)
    Item no.
    YCC01-0051M3

    $45.80

    Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

  • Ex-link cable for TopMix2.Touch, length 20 m (~65 ft.)

    $759.00

    Data & power cable between Ex-link box and TopMix2.

    Touch, length 20 m (~65 ft.).

  • USB cable, length 3 m
    Item no.
    YCC01-0040M3

    $47.00

    Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

  • Wall and Table Bracket - TopMix2.Touch

    $193.00

    Bracket for wall and table installation for TopMix2.

    Touch

  • Video cable DVI-D (3 m)
    Item no.
    YCC01-0050M3

    $45.80

    Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

  • TopMix2.Touch ex-link converter

    $3,160.00

    This Ex-Link Converter for installation in the safe area is a dedicated device providing power and data to the TopMix2.

    Touch display unit that is installed inside the hazardous area.