Thermal Paper for Lab Printer 5 x 24m

Price (USD)
$43.90
Article number: 
69Y03287
Pieces
5
*Custom/bulk order quotes are provided within 24 hours of request.
Thermal Paper for Lab Printer 5 x 24m
Thermal Paper for Lab Printer 5 x 24m
Price (USD):
$43.90
Item No.:
69Y03287
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
5

Overview

Specifications

Dimensions

  • Dimensions WxDxH
    280 × 85 × 45 mm
  • Length
    24 m

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.