Tubing set for Sartolab® P20, Luer-Lock
The tubing set for Luer-Lock connectors contains:
- Silicone tubing (Length: 2.5 m, internal diameter: 4 mm, thickness: 1.5 mm)
- Suction foot: a weight to keep the tubing into the liquid
- Male Luer-Lock connectors with a blue union nut (5 pieces in a reclosable bag)
- Price (USD):
- $55.80
- Item No.:
- 6988094
- Availability:
- pcs
- Piece
- 1
Added to Shopping Cart
Choose your Lab Filtration and Purification Accessories
The tubing set for Luer-Lock connectors contains:
- Silicone tubing (Length: 2.5 m, internal diameter: 4 mm, thickness: 1.5 mm)
- Suction foot: a weight to keep the tubing into the liquid
- Male Luer-Lock connectors with a blue union nut (5 pieces in a reclosable bag)
Product Information
-
BrandSartolab® P20
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.