Vivacon® 2 PCR Grade Centrifugal Concentrator, 500 pc

Top features

  • Maximize recoveries from dilute forensic samples  
  • Reliable DNA sample analysis  
  • Flexibility to suit various target molecule sizes  
  • Pipette-free retentate retrieval  
  • Easy sample storage after ultrafiltration     

Top applications

  • Concentrator   
  • Macromolecule concentration  
  • Desalting  
  • Buffer exchange    
MWCO
Price (USD):
$3,240.00
Item No.: 
VN02C75ALE
Availability: 
*Custom/bulk order quotes are provided within 24 hours of request.

Maximum Recovery  

Hydrosart® regenerated cellulose membranes ensure high recoveries of DNA, RNA, peptides, or protein samples at very low initial concentrations, thanks to the low membrane area, horizontal orientation, and very low absorptive properties.     

Reliable Analysis  

PCR Grade units are treated to ensure they are free of all trace DNA. This avoids erroneous results in critical applications, such as the concentration of DNA from crime scene swab samples prior to PCR amplification and analysis.     

Flexible Options  

Vivacon® is suitable for many target molecule sizes and lengths, thanks to a broad choice of molecular weight cut-offs (MWCO).     

Complete Retentate Retrieval  

Reverse-spin enabled, the concentrator can simply be inverted to collect the entire retentate sample into the included collection tube with a short centrifugal spin.     

Built-In Sample Storage  

The cap supplied with each concentrator can be used to seal either the retentate or filtrate collection tube, depending on which sample you need to retain for your application. This allows for convenient storage without the need for additional consumables. 

Applications

  • Application
    • Diafiltration
    • Ultrafiltration
  • Application Area
    • Buffer exchange
    • Clarification
    • Concentration
    • Desalting
    • Enrichment
    • Formulation
    • Fractionation
    • Polishing
    • Washing
  • Intended Use
    General Laboratory Use (GLU)

Compliance Information

  • Animal Components
    No
  • Certification
    ISO 9001

Dimensions

  • Membrane Area
    0.95 cm²

Materials of Construction

  • Housing Material
    Polycarbonate (PC)
  • Membrane Material
    Cellulose Acetate (CA)

Operating Conditions

  • Minimum Retentate Volume
    55 μL
  • Recommended Feed Volume
    0.4 - 2 mL
  • Recommended Speed
    2,500 - 5,000 g

Physicochemical Information

  • MWCO
    0.2 μm

Product Information

  • Brand
    Vivacon®
  • Filter Type
    Centrifugal
  • Pack Size
    500
  • Sample Type
    • Peptide
    • Cell Culture
    • Exosome
    • Nanoparticles
    • Nucleic Acid
    • Protein
    • Viral Vector
    • Virus

Sterility/Purity

  • Sterilization Method
    Ethylene oxide

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´