Ultroser™ G serum substitute can successfully replace FCS (fetal calf serum) in cell culture medium. It is designed for the in vitro culture of anchorage-dependent cells.

Price (USD)
$191.00
Article number: 
15950-017
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Ultroser G
Ultroser G

Ultroser™ G serum substitute can successfully replace FCS (fetal calf serum) in cell culture medium. It is designed for the in vitro culture of anchorage-dependent cells.

Price (USD):
$191.00
Item No.:
15950-017
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Ultroser™ G serum substitute can successfully replace FCS (fetal calf serum) in cell culture medium. It is designed for the in vitro culture of anchorage-dependent cells.

Features & Benefits

  • Semi-defined composition ensuring batch-to-batch reproducibility
  • Low protein content
  • Easy use and storage

Ultroser G serum substitute has a concentration five times higher than fetal calf serum (2 % of reconstituted Ultroser G serum substitute is equivalent to 10% fetal calf serum in the basal medium).

Ultroser G is for research use only and not for use in diagnostic procedures.

Applications

  • Application
    • Physicochemical parameters: pH
    • Physicochemical parameters: Protein Concentration
    • Physicochemical parameters: Sterility control
    • Physicochemical parameters: Bacterial & Fungi
    • Physicochemical parameters: Bovine viruses (BHV1-DVB/MM, hemadsorbents)
    • Mycoplasma
  • Application Area
    Cell culture

Physicochemical Information

  • Formulation
    Lyophilized powder

Product Information

  • Brand
    Ultroser™
  • Pack Size
    1
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Storage Conditions

  • Storage Conditions
    2 °C to 8 °C

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.