Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- Normal Flow Filtration
- Air & Gas Filtration
- Vacusart 0.45 µm
Vacusart 0.45 µm
- Price (USD)
- $79.00
- Item No.:
- 17804----------M
- Pieces
- 3
Overview
Specifications
Choose your Midisart®
Vacusart
Reliable Retention of Bacteria, Particles and Water
Product Information
Vacusart is a ready-to-connect filtration unit for reliable venting of vacuum systems. The permanently hydrophobic PTFE membrane incorporated into this unit reliably retains bacteria, particles and water from gas streams. Vacusart offers the highest possible reliability even at high flow rates and for high moisture content
Applications
Vacusart filter units have been specially designed for reliable venting of vacuum lines and tubing. Vacusart is especially reliable as a water or liquid barrier upsteam of valves or vacuum pumps.
Performance
PTFE is the most hydrophobic material available that is used in gas filtration. Even after undergoing several autoclaving cycles, the PTFE membrane still retains its outstanding hydrophobic properties.
Operating Pressure
3 bar max. (~ 45 psi max.)
Autoclaving Temperature
134°C max.
Technical Specification
Membrane: Reinforced PTFE
Housing: Polypropylene
Membrane Area: 20 cm2
Housing Diameter: 64 mm
Pore Size: 0.45 μm
Connectors: Inlet |Outlet Stepped hose barb 6-12 mm (interior thread fits luer male connector)
Applications
-
ApplicationAir/Gas Filtration
-
Application Area
-
Filling and tranfer vessels
-
Fermentation carboys
-
Cell culture chambers
-
CO₂ incubators (6 to 120 liters)
-
Holding and storage tanks
-
Autoclave venting
- Small bioreactors
-
Filling and tranfer vessels
-
IndustryPharma / Biotech / F&B
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biocompatibility (USP Class VI)USP <88>
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose Barb
Dimensions
-
Filter Diameter64 mm | 2,5”
-
Filter Size20 cm² / 3 in²
-
Filtration Area20 cm² / 3 in²
General Specifications
-
Capsule/Cartridge FormatMidisart®
-
Minimum Required Bubble PointFor 0.2 µm min. Bubble Point > 1100 mbar | 15.95 psi, for 0.45 µm min. Bubble Point > 900 mbar | 13.05 psi , wetting agent: IPA | Water (60 | 40)
Materials of Construction
-
Filter MaterialPolytetrafluorethylene (PTFE)
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialPolytetrafluorethylene (PTFE)
Operating Conditions
-
Maximum Differential Pressure3 bar (in-out), 2 bar (out-in)
-
Maximum Operating Pressure3 bar (in-out), 2 bar (out-in)
Physicochemical Information
-
Gamma StableNo
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size0.45 µm
Product Information
-
BrandVacusart
-
Pack Size3
-
PackagingNon-sterile, bulk packed
-
TypeAir filter
Sterility/Purity
-
Sterilization MethodAutoclavable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization ProceduresMax. Temperature 134 °C, max. Autoclaving 20 Cycles