Vacuum tube for MultiStation
Vacuum tube for MultiStation
- Material: silicone
- Outer diameter: 15 mm
- Inner diameter: 7 mm
- Length: 200 mm
- Price (USD):
- $15.50
- Item No.:
- 1ZA---0007
- Availability:
- pcs
- Piece
- 1
Added to Shopping Cart
Choose your Lab Filtration and Purification Accessories
Vacuum tube for MultiStation
- Material: silicone
- Outer diameter: 15 mm
- Inner diameter: 7 mm
- Length: 200 mm
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.