- Shop
- Normal Flow Filtration
- Food & Beverage
- Vinosart® PS Cartridges
Vinosart® PS Cartridge 0.65 µm 30"
Vinosart® PS filter cartridges, with 0.45 μm or 0.65 μm pore sizes, are designed for final filtration in wine and sparkling wine production. Featuring a polyethersulfone membrane, they offer high flow rates, chemical compatibility, and reliable yeast retention.
- Price (USD)
- $669.00
- Item No.:
- 5422805A3
- Piece
- 1
Vinosart® PS filter cartridges, with 0.45 μm or 0.65 μm pore sizes, are designed for final filtration in wine and sparkling wine production. Featuring a polyethersulfone membrane, they offer high flow rates, chemical compatibility, and reliable yeast retention.
Overview
Specifications
Choose your Vinosart® PS
Vinosart® PS Membrane Filter Cartridges: Precision Filtration for Food & Beverage Applications
Product Information:
Vinosart® PS filter cartridges are specifically engineered for the food and beverage industry, providing efficient filtration solutions for wine and sparkling wine production. These cartridges are designed to meet the unique demands of F&B processes, ensuring optimal performance and reliability.
Main Formats:
- Pore Sizes: Available in 0.45 μm or 0.65 μm, these cartridges are tailored for the final filtration of wine and sparkling wine, effectively retaining spoilage yeasts.
- Sizes: Offered in four configurations, ranging from 10” to 40”, with filtration areas from 0.78 m² to 3.12 m², accommodating various production scales.
Applications:
- Wine Filtration: Ideal for bottling processes, ensuring clarity and quality by removing unwanted particulates and microorganisms.
- Sparkling Wine Production: Enhances the effervescence and purity of sparkling wines by providing consistent filtration performance.
Materials Used:
- Membrane: Single-layer asymmetrical polyether sulfone membrane, known for its high flow rates and chemical compatibility.
- Construction: Polypropylene core, outer support, end caps, adapters, and protective non-woven drainage layers, ensuring durability and resistance to chemical agents.
- O-Rings: Silicone, ensuring a secure fit and compatibility with various sterilization methods.
Advantages:
- High Flow Rates: The asymmetrical membrane structure allows for efficient filtration, optimizing throughput and reducing processing time.
- Chemical Compatibility: Resistant to a wide range of chemical regenerating agents, supporting diverse F&B applications.
- Integrity Testing: Compatible with Sartocheck® Mini for daily integrity testing, ensuring consistent performance.
- Microbiological Retention: Effectively retains spoilage yeasts, maintaining product quality during bottling.
- Versatility: Suitable for various chemical environments, enhancing operational flexibility in F&B processes.
- Cost Efficiency: Designed for longevity and optimal performance, reducing operational costs and enhancing productivity.
Vinosart® PS filter cartridges are a reliable choice for food and beverage manufacturers seeking efficient and versatile filtration solutions.
Accessories Information
-
Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)
Applications
-
ApplicationBeverage Filtration
-
Application AreaFiltration of near-water beverages
-
IndustryPharma / Biotech / F&B
Dimensions
-
Filter Size30"(2.34 m² / 25.18 ft²)
-
Filtration Area2.34 m² | 25.18 ft²
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Filter FormatCartridges
-
Maximum Allowable Back Pressure2 bar | 29 psi at 20°C
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyethersulfone (PES), asymmetric
-
Structural CompoundsPolypropylene (PP)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar, 121 °C: 0.5 bar
Physicochemical Information
-
Gamma StableNo
-
Pore Size0.65 µm
Product Information
-
BrandVinosart® PS
-
Pack Size1
-
TypeSterile filter
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Autoclavable & In-Line Steam Sterilizable
- Hot Water & In-Line Steam Sterilizable
-
Autoclavable & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
Autoclaving of wet filter cartridges up to a maximum temperature of 134 °C, for 30 minutes
-
In-line steam sterilization of wetted cartridges with a maximum of 2.3 bar | 34 psi inlet pressure and 2 bar | 29 psi outlet pressure (max. ∆p = 0.3 bar | 5 psi)
- Hot water sterilization at 85–95°C, 30 minutes, ΔP max 0.5 bar
-
Autoclaving of wet filter cartridges up to a maximum temperature of 134 °C, for 30 minutes