Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.
- Shop
- Lab Filtration & Purification
- Ultrafiltration
- Vivapore® Solvent Absorption Concentrator 7.5 kDa Polyethersulfone, 30 pc
Vivapore® Solvent Absorption Concentrator 7.5 kDa Polyethersulfone, 30 pc
Top Features
- Just fill and go, for equipment-free protein concentration
- Gentle processing of shear-sensitive samples
- Designed to achieve high concentration factors
Popular Applications
- Macromolecule concentration
- Desalting
- Buffer exchange
- Price (USD):
- $221.00
- Item No.:
- VP-S005P0008-3
- Availability:
- pcs
Top Features
- Just fill and go, for equipment-free protein concentration
- Gentle processing of shear-sensitive samples
- Designed to achieve high concentration factors
Popular Applications
- Macromolecule concentration
- Desalting
- Buffer exchange
Overview
Specifications
Choose your Vivapore® Solvent Absorption Concentrators
Vivapore® solvent absorption concentrators are disposable ultrafiltration units for the concentration of macromolecules from aqueous samples.
Concentrate Equipment-Free
Solvent absorption is an economic and user-friendly technique for sample concentration in research and clinical laboratories, since there is no need for additional equipment such as centrifuges or pressure regulators. Simply fill the unit and wait until the desired concentration level is reached.
Molecule and User Friendly
Vivapore® is also useful for very sensitive target molecules, which may be prone to denaturation under the higher forces used in centrifugal ultrafiltration. Furthermore, the compact units can easily be placed into a refrigerator or cold room for temperature-sensitive samples, while printed graduations and concentration factors allow ultrafiltration progress to be easily monitored.
Desalt by Continuous Diafiltration
Vivapore® 10 can be used with an expansion reservoir to increase the sample capacity from 10 to 20 mL. Alternatively, the expansion reservoir may be used to desalt samples up to 2 mL in volume. When filled with an appropriate exchange buffer, this will replace the original solvent at the same rate as ultrafiltration.
Accessories
Included Each pack of Vivapore® includes one stand to hold 4 units during use. In addition, each pack of Vivapore® 10 includes one expansion reservoir. If you require additional stands and reservoirs, these are available to purchase separately (order numbers VP-AST0001-C and VP-ARV0010-D).
Brochure
Flyer
User Manual
Applications
-
Application
-
Concentration
- Ultrafiltration
-
Concentration
-
Application Area
-
Diagnostic sample prep
-
Life science research
- Structural biology
-
Diagnostic sample prep
-
MarketResearch
Compliance Information
-
Animal ComponentsNo
-
CertificationISO 9001
Dimensions
-
Membrane Area20 cm2
-
Overall Height82 mm
Materials of Construction
-
Housing MaterialStyrene Acrylonitrile (SAN)
-
Membrane MaterialPolyethersulfone (PES)
Physicochemical Information
-
MWCO7.5 kDa
Product Information
-
BrandVivapore®
-
Device TypeSolvent Absorption
-
Pack Size30
-
Sample Type
-
Macromolecule
- Protein
-
Macromolecule
Volume
-
Dead Stop Volume50 µL
-
Volume Range1 - 5 mL
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.