Vivapure® Adenopack 100
- Item No.:
- VS-AVPQ101
- Availability:
- pcs
- Piece
- 1
Choose your Vivapure® Ion Exchange (IEX)
Fast purification of up to1x1013 viral particles Vivapure® Adenopack 100 is optimally suited for adenovirus purification from up to 200 ml cell culture for in vitro transfection. This flexible kit contains two AdenoPACK 100 units, which can be either used in tandem for the purification of up to 200 ml cell culture supernatant or individually for purifying virus from up to 60 ml cell culture. The purification is pursued manually with a syringe optimally attached to a retort stand. However, for even more convenience, protocols are provided for optionally running the virus purification with a peristaltic pump or with an infusion pump, in additional to detailed instructions for a manual operation supplied with the Kit. The accessories needed for the operation with a pump are supplied as individual products.
- High-speed process: completed in 2 hours
- High virus recoveries
- Convenient, easy to use
- For processing 20-200 ml cell supernatants
Application Notes
Brochure
Flyer
User Manual
Applications
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
Animal ComponentsNo
-
CSA CompliantNo
-
Electrical / Battery itemNo
Physicochemical Information
-
LigandQuaternary ammonium
Product Information
-
BrandVivapure® Adenopack
Volume
-
Sample Volume2 × 100 mL
-
Volume Range20 – 200 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.