Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Complete kit for fast purification of up to 1 x 105 adenovirus type 5 particles from 20 ml cell culture. Contains 6 Adenopack Maxi spin columns with Sartobind® ion exchange membrane plus clarification and concentration units all buffers excluding Benzonase®.
Item No.: 
VS-AVPQ022
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Vivapure® Adenopack 20 RT
Vivapure® Adenopack 20 RT
Complete kit for fast purification of up to 1 x 105 adenovirus type 5 particles from 20 ml cell culture. Contains 6 Adenopack Maxi spin columns with Sartobind® ion exchange membrane plus clarification and concentration units all buffers excluding Benzonase®.
Item No.:
VS-AVPQ022
Number of pieces
1

Overview

Specifications

Vivapure® Adenopack 20 is the small scale kit in the Adenopack series, purifying up to 1 x 1012 viral particles from 20 ml cell culture. Especially when it comes to testing new constructs, parallel and fast purifications of different adenoviruses are essential. This kit allows the rapid, simple and affordable spin column based purification of 6 different samples in parallel and bridges a gap in the CsCl density gradient method – for the first time adenovirus can efficiently be purified from less than 100 ml cell culture volume.

  • Spin column based kit
  • Easy and fast parallel purification of multiple samples
  • Virus purification based on membrane adsorber technology
  • High-speed process completed in about 1 hour
  • Excellent viral access provides quantitative recoveries
  • Able to process 6 x 20 ml cell culture
  • Recovers 1 x1011-12 viral particles from 20 ml cell culture

Applications

  • Application
    Adeno virus purification type 5
  • Intended Use
    Research Use Only (RUO)

Physicochemical Information

  • Ligand
    Quaternary ammonium

Product Information

  • Brand
    Vivapure® Adenopack
  • Sample Type
    Cell Culture

Volume

  • Sample Volume
    6 × 20 mL

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.