Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Complete kits for fast and safe adenovirus type 5 purification, from 20 - 500 mL cell cultures

Item No.: 
VS-AVPQ020
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Vivapure® Adenopack 20
Vivapure® Adenopack 20

Complete kits for fast and safe adenovirus type 5 purification, from 20 - 500 mL cell cultures

Item No.:
VS-AVPQ020
Number of pieces
1

Overview

Specifications

Vivapure® Adenopack is a series of purification kits for type 5 adenoviral vectors. Supplied with all of the required filters, chromatography units and buffers, they enable clarification, purification and concentration directly from cell culture, to yield up to 3 x 1013 viral particles. This replaces time-consuming and labor-intensive CsCl density gradients, significantly reducing processing time.

Adenopack kits are available in different formats to suit all research needs, from screening to larger-scale purifications. Testing new constructs requires rapid, parallel, and fast purifications. Adenopack 20 kits are ideal for this purpose, enabling spin column based purification of 6 different samples from 5-20 mL cultures, in parallel. When scaling up, Adenopack 100 and 500 kits are suitable for purification from cell cultures in the 20 - 500 mL range.

  • Prepare pure, non-pyrogenic adenovirus samples in just 1-2 hours
  • Purify from the entire cell culture without CsCl gradients
  • Ensure maximum yields from the high-capacity Sartobind® membrane adsorber units
  • Parallel screening from up to 20 mL cultures with Spin column based kits
  • Scale up for 20 - 500 mL cultures with the higher capacity syringe or pump-driven kits

Applications

  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Animal Components
    No
  • CSA Compliant
    No
  • Electrical / Battery item
    No

Product Information

  • Brand
    Vivapure® Adenopack

Volume

  • Volume
    < 20 mL

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.