Vivapure® Adenopack 500 RT
- Item No.:
- VS-AVPQ502
- Availability:
- pcs
- Piece
- 1
Choose your Vivapure® Ion Exchange (IEX)
Vivapure® Adenopack 500 is the direct upscale kit to the AdenoPACK 100, for adenovirus purification. In only 2 hours up to 3 x 1013 adenovirus particles are purified and concentrated from 500 ml cell culture. This completely ready-to-use kit is conveniently operated by a laboratory pump, offering optimal flow control and minimal hands-on time. This easy to use product replaces lengthy and inefficient caesium chloride density gradient methods.
- Pump driven kit
- Easy and controlled purification of Adenovirus from large cell culture volumes
- Virus purification based on membrane adsorber technology
- High-speed process completed in about 2 hours
- Convenient, easy to use alternative to CsCl density gradients
- Able to process 10 to 25 plates (up to 500 ml)
- Flexible, most cost-effective kit in the market for purifying 1-3 x 1013 viral particles
Brochure
Flyer
User Manual
Applications
-
Intended UseResearch Use Only (RUO)
Physicochemical Information
-
LigandQuaternary ammonium
Product Information
-
BrandVivapure® Adenopack
Volume
-
Sample Volume1 × 500 mL
-
Volume< 0.5 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.