Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Complete kit for fast purification of up to 3 x 1013 adenovirus type 5 particles from 500 ml cell culture. Contains 1 Adenopack 500 syringe filter unit with Sartobind® ion exchange membrane, to be operated best by a laboratory pump, plus all buffers and further accessories.
Item No.: 
VS-AVPQ501
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Vivapure® Adenopack 500
Vivapure® Adenopack 500
Complete kit for fast purification of up to 3 x 1013 adenovirus type 5 particles from 500 ml cell culture. Contains 1 Adenopack 500 syringe filter unit with Sartobind® ion exchange membrane, to be operated best by a laboratory pump, plus all buffers and further accessories.
Item No.:
VS-AVPQ501
Number of pieces
1

Overview

Specifications

Vivapure® Adenopack 500 is the direct upscale kit to the AdenoPACK 100, for adenovirus purification. In only 2 hours up to 3 x 1013 adenovirus particles are purified and concentrated from 500 ml cell culture. This completely ready-to-use kit is conveniently operated by a laboratory pump, offering optimal flow control and minimal hands-on time. This easy to use product replaces lengthy and inefficient caesium chloride density gradient methods.

  • Pump driven kit
  • Easy and controlled purification of Adenovirus from large cell culture volumes
  • Virus purification based on membrane adsorber technology
  • High-speed process completed in about 2 hours
  • Convenient, easy to use alternative to CsCl density gradients
  • Able to process 10 to 25 plates (up to 500 ml)
  • Flexible, most cost-effective kit in the market for purifying 1-3 x 1013 viral particles

Applications

  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Animal Components
    No
  • CSA Compliant
    No
  • Electrical / Battery item
    No

Physicochemical Information

  • Ligand
    Quaternary ammonium

Product Information

  • Brand
    Vivapure® Adenopack

Volume

  • Sample Volume
    1 × 500 mL
  • Volume
    < 0.5 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.