Vivapure® LentiSELECT 1000

- Item No.:
- VS-LVPQ1000
- Availability:
- pcs
- Piece
- 1
Choose your Vivapure® Ion Exchange (IEX)
Vivapure® Lentiselect is a series of purification kits for VSV-G pseudotyped lentiviral vectors. Supplied with all of the required filters, chromatography units and buffers, they enable purification and concentration directly from the cell pellet, to yield up to 1 x 1010 infective particles. In contrast to traditional ultracentrifugation methods, virus purification with Vivapure® Lentiselect is fast and simple, eliminating the need for expensive equipment. In addition, the chromatographic procedure leads to purer virus samples than those collected in crude ultracentrifuge pellets, ensuring higher reproducibility and increased gene transfer efficiency.
- Prepare highly pure, non-pyrogenic lentivirus samples in <1 to 6 hours
- Syringe and pump driven kits eliminate the need for ultracentrifugation
- Screen from 40 mL cultures and scale up to 1 L with three kit sizes
Brochure
Flyer
User Manual
Applications
-
Intended UseResearch Use Only (RUO)
Compliance Information
-
Animal ComponentsNo
-
CSA CompliantNo
-
Electrical / Battery itemNo
Physicochemical Information
-
LigandQuaternary ammonium
Product Information
-
BrandVivapure® Lentiselect
Volume
-
Sample Volume1 × 1,000 mL
-
Volume< 1,000 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.