Complete kits for fast preparation of lentiviral vectors to high purity, from 40 - 1,000 mL cell cultures
Article number: 
VS-LVPQ040
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Vivapure® LentiSELECT 40
Vivapure® LentiSELECT 40
Complete kits for fast preparation of lentiviral vectors to high purity, from 40 - 1,000 mL cell cultures
Item No.:
VS-LVPQ040
Number of pieces
1

Overview

Specifications

Vivapure® Lentiselect is a series of purification kits for VSV-G pseudotyped lentiviral vectors. Supplied with all of the required filters, chromatography units and buffers, they enable purification and concentration directly from the cell pellet, to yield up to 1 x 1010 infective particles. In contrast to traditional ultracentrifugation methods, virus purification with Vivapure® Lentiselect is fast and simple, eliminating the need for expensive equipment. In addition, the chromatographic procedure leads to purer virus samples than those collected in crude ultracentrifuge pellets, ensuring higher reproducibility and increased gene transfer efficiency.

  • Prepare highly pure, non-pyrogenic lentivirus samples in <1 to 6 hours
  • Syringe and pump driven kits eliminate the need for ultracentrifugation
  • Screen from 40 mL cultures and scale up to 1 L with three kit sizes

Applications

  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Animal Components
    No
  • CSA Compliant
    No
  • Electrical / Battery item
    No

Physicochemical Information

  • Ligand
    Quaternary ammonium

Product Information

  • Brand
    Vivapure® Lentiselect

Volume

  • Sample Volume
    4 × 40 mL
  • Volume
    < 40 mL

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.