Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- Weighing
- Mass Comparators
- Volume Comparator
Volume Comparator
Volume comparator with second load alternator
- Item No.:
- VD1005
Volume comparator with second load alternator
Overview
Specifications
Choose your Volume Determination
Sartorius volume comparator for determining the volumes of solids, especially of weights.
Special performance features:
- Monolithic weighing technology
- Calibration of the volumes of objects with masses of 1 g to 1 kg according to the buoyancy method
- Highly accurate differential weighing in liquid
- Load receptor for individual weights of any shape and of density standards and density reference spheres
- Fully automatic measurement sequence for any combinations up to 1 kg
- Closed weighing chamber in liquid equipped with feedthroughs for the load alternator, sensors, weighing pan and loading device
- The water batch completely surrounds the weighing chamber in liquid
- Automatic load alternator with 9 positions in liquid (FC40)
- Second automatic load alternator with 9 positions for measuring the mass of substitution weights in air
- 2 temperature sensors (PT100) in the weighing chamber with measuring bridge, readability of 0.001°C
- Additional sensors for air temperature, relative humidity and air pressure are integrated in the weighing chamber for air
- Measurement equipment and controls in two separate cabinets with access to all components
- Industrial standard PC with TFT monitor
- Software for control and calculation of density values
- Control panel with ports for additional networking (USB, LAN)
- Thermally insulated and closed measurement cabinet contains water bath in liquid and built-in load alternator sensors in air and liquid, motor for lifting and rotating mechanism, and a granite slab for the mass comparator with feedthrough for below-balance weighing
Technical Specifications
Maximum capacity 1110 g
Application range 1 g - 1 kg
Readability 10 µg
Repeatability, at 1/2 load 20 µg
Repeatability, s* 30 µg
Repeatability (typical), s* 15 µg
Density uncertainty < 1 kg/m³
Volume uncertainty < 0.00015 cm³
Electronic weighing range & taring range 610 g
Substitution weights 500 g
Linearity 100 µg / 600 g
Off-center loading error 15 µg / mm
Range sensitivity 10 µg / 2 g
Stabilization time 15 s
Basic Equipment
Load alternator 2x9
Interfaces LAN|USB|RS232
Draft shield x
Enclosure x
Control unit x
PC x
PC software x
Air temperature sensor 1
Air moisture sensor 1
Air pressure sensor 1
Liquid temperature sensor 2
Test certificate BEV
Climate station x
Measuring liquid FC40 40 kg
Ambient Conditions
Permissible operating temperature range 17-27 °C
Recommended operating temperature 22 °C
Temperature fluctuation 0.1 °C/h|0.3 °C/12h
Max. air movement < 0.2 m/s
Humidity range 40-60 %
Humidity fluctuation 5%/4h
Power supply 100-240V AC/50-60Hz
Dimensions
Weighing pan diameter 90 mm
Sample size(DxH) 6-95x120 mm
Diameter range for a silicon sphere 8-100 mm
Weigh cell (WxDxH) 220x440x305 mm
Measurement unit (WxDxH) 600x600x1600 mm
Control unit (WxDxH) 600x600x1600 mm
Filling capacity, tempering bath 65 l
Filling capacity, measurement cell 24 l
Optimal height for setup 400 mm
Optimal room height ≥ 3000 mm
Applications
OIML R111, class E1 1 g - 1 kg
ASTM E617, class 0 1 g - 1 kg
Optional Accessories
External calibration weight 500 g|E2 YCW552-02
Weighing table YWT20C
Thermostat YVT01C
Density reference (Si) 200|500|1000g
Density reference (Zerudur) 200|500|1000g
Density reference, weight set 1 g - 1 kg YCS31-612-09
* Repeatability is the standard deviation "s"; it is calculated from 6 ABBA cycles, after eliminating drift.
Prerequisites for the standard deviation are good climatic conditions in accordance with the OIML R111 Guideline.
Setup and installation by our special mass comparator technicians from Germany is required.
Applications
-
ApplicationVolume Determination
Dimensions
-
Dimensions WxDxH
-
Measurement unit (WxDxH) 600 x 600 x 1600 mm
- Control unit (WxDxH) 600 x 600 x 1600 mm
-
Measurement unit (WxDxH) 600 x 600 x 1600 mm
-
Weighing Pan Diameter75 mm
Features
-
DisplayIndustrial standard PC with TFT monitor
-
Repeatability20 µg
-
Scale Interval10 µg
General Specifications
-
Temperature Range17 - 27 °C
Operating Conditions
-
Maximum Weighing Capacity1110 g
Power Requirements
-
Line Voltage100 - 240 VAC/50 - 60 Hz
Product Information
-
Pack Size160 x 105 x 180 cm
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.