Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Volume Mass Comparator

Fully automatic Sartorius VD1005 volume comparator for OIML R111-1 compliant density and volume determination of weights from 1 g to 1 kg using hydrostatic weighing. Dual nine-position load alternators in air and liquid enable highly accurate, adapter-free measurements with integrated PC control and evaluation.

See more Products below
*Custom/bulk order quotes are provided within 24 hours of request.
Volume Mass Comparator
Volume Mass Comparator

Fully automatic Sartorius VD1005 volume comparator for OIML R111-1 compliant density and volume determination of weights from 1 g to 1 kg using hydrostatic weighing. Dual nine-position load alternators in air and liquid enable highly accurate, adapter-free measurements with integrated PC control and evaluation.

Item No.:
M_Volume_Determination

Overview

Specifications

Choose your product

Products (1)

The most accurate method for determining density of solid bodies in accordance with OIML R111-1 is hydrostatic technique comparing the mass in a liquid.

Sartorius has integrated this method in its fully automatic volume comparator: With the VD1005, Sartorius supplies a system for density determination for weights in the range from 1 g up to 1 kg.

The volume comparator is equipped with two nine-position load alternators: One in a liquid bath and one in the air.

The two load alternators operate synchronously in that one position in liquid is assigned to each second position in air.

By using substitution weights, this innovative dual-weight alternator design makes it possible to directly compare the mass of a single-volume reference (e.g., silicon sphere) with a variety of weights in liquid.

The load alternators and weighing pans are designed as comb-type weight grabbers so that weights and groups of weights from 1 g to 1 kg can be transferred directly from the load alternator to the suspended weighing pan. Adapter plates are not required. This has a positive effect on the accuracy of the overall measurement system.

After the data has been entered, an integrated PC with user-friendly software takes over fully automatic control of the volume comparator and evaluation of density measurement.