E1 weight sets from 1mg to 10 kg. Up to 500 mg as wire weights, material: special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, knob weights highly polished, in wooden case.

Item No.: 
YCS011-351-02
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

Individual E1 weights from 1g to 50 kg. Material: special steel, highly polished, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, up to 20 g in plastic case, from 50 g in wooden case.

  • Packaging of the weights: up to 20 g in a plastic case; from 50 g and up in a wooden case; from 1 kg and up, additionaly supplied with gloves

Wight set 1 mg - 5 g , E1, with DAkkS- Certificate

Certificates

  • DAkkS Certificate
    Yes

Classifications

  • Accuracy Class acc. to OIML R111
    E1
  • Denomination
    E1

Features

  • Laser Marking
    Yes

General Specifications

  • Surface Finish
    High Gloss Polished

Physicochemical Information

  • Density
    8,000 kg/m³
  • Hardness
    160 – 240 HB
  • Magnetism
    0.01 – 0.5 µT

Product Information

  • Nominal Mass Value
    1 mg – 5 g
  • Number of Single Weights
    16
  • Packaging
    in a lined wooden box
  • Product Line
    Reference Line

Weight

  • Susceptibility
    0.002 – 0.004
  • Total Weight
    11.11 g

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´