Dear customer, on March 21 from 14:00 (UTC+01:00) to 22:00 (UTC+01:00), scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.

E2 weight sets from 1mg to 10 kg. Up to 500 mg as leaf weights, material: special steel, non-magnetizable, highly corrosion-resistant, knob weights polished, in plastic case case.
Item No.: 
YCS31-652-AC-00
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Weight set
Weight set
E2 weight sets from 1mg to 10 kg. Up to 500 mg as leaf weights, material: special steel, non-magnetizable, highly corrosion-resistant, knob weights polished, in plastic case case.
Item No.:
YCS31-652-AC-00
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

E2 weight sets from 1mg to 10 kg. Up to 500 mg as leaf weights, material: special steel, non-magnetizable, highly corrosion-resistant, knob weights polished, in plastic case.

Certificates

  • DAkkS Certificate
    No

Classifications

  • Accuracy Class acc. to OIML R111
    E2
  • Denomination
    E2

Features

  • Laser Marking
    Yes

General Specifications

  • Surface Finish
    Polished

Physicochemical Information

  • Density
    7,950 kg/m³
  • Hardness
    ca. 110 HB
  • Magnetism
    0.05 – 1.5 µT

Product Information

  • Nominal Mass Value
    1 g – 5 kg
  • Number of Single Weights
    16
  • Packaging
    in a plastic case
  • Product Line
    Reference Line

Weight

  • Susceptibility
    < 0.03
  • Total Weight
    11,110 g

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.