F1 weight sets from 1mg - 10 kg. Up to 500 mg leaf weights, special steel, non-magnetizable, highly corrosion-resistant, knob weights polished, in plastic case.

Item No.: 
YCS31-653-AC-00
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

F1 weight sets from 1mg - 10 kg. Up to 500 mg leaf weights, special steel, non-magnetizable, highly corrosion-resistant, knob weights polished, in plastic case.

Certificates

  • DAkkS Certificate
    No

Classifications

  • Accuracy Class acc. to OIML R111
    F1
  • Denomination
    F1

Features

  • Laser Marking
    Yes

General Specifications

  • Surface Finish
    Polished

Physicochemical Information

  • Density
    7,950 kg/m³
  • Hardness
    ca. 110 HB
  • Magnetism
    0.05 – 1.5 µT

Product Information

  • Nominal Mass Value
    1 g – 5 kg
  • Number of Single Weights
    16
  • Packaging
    in a plastic case
  • Product Line
    Proof Line

Weight

  • Susceptibility
    < 0.03
  • Total Weight
    11,110 g

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´