Wire Weight
F1 weights sets from 1mg - 10 kg. Up to 500 mg leaf weights, mat.: aluminium, density 2.7 g/cm3; leaf weights 1- 5, nickel silver, density 8.7 g/cm3; leaf weights 10 - 500 mg, special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, knob weights highly polished, in wooden case
- Item No.:
- YCW0231-00
- Availability:
- pcs
- Piece
- 1
Added to Shopping Cart
Choose your Reference Line Weights
F1 weights sets from 1mg - 10 kg. Up to 500 mg leaf weights, mat.: aluminium, density 2.7 g/cm3; leaf weights 1- 5, nickel silver, density 8.7 g/cm3; leaf weights 10 - 500 mg, special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, knob weights highly polished, in wooden case
- Packaging of the weights: up to 20 g in a plastic case; from 50 g and up in a wooden case, from 1 kg, additionally supplied with gloves; service weight set in a plastic carrying case
Certificates
-
DAkkS CertificateNo
Classifications
-
Accuracy Class acc. to OIML R111F1
-
DenominationF1
Features
-
Laser MarkingNo
General Specifications
-
Product ShapeWire weights
-
Surface FinishHigh Gloss Polished
Physicochemical Information
-
Density7,950 kg/m³
-
Hardnessca. 110 HB
-
Magnetism0.05 – 1.5 µT
Product Information
-
Nominal Mass Value2 mg
-
Number of Single Weights1
-
Packagingin a plastic case
-
Product LineReference Line
Weight
-
Susceptibility< 0.03
-
Total Weight2 mg
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.