F1 weights sets from 1mg - 10 kg. Up to 500 mg leaf weights, mat.: aluminium, density 2.7 g/cm3; leaf weights 1- 5, nickel silver, density 8.7 g/cm3; leaf weights 10 - 500 mg, special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, knob weights highly polished, in wooden case
Item No.: 
YCW2531-00
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Wire Weight
Wire Weight
F1 weights sets from 1mg - 10 kg. Up to 500 mg leaf weights, mat.: aluminium, density 2.7 g/cm3; leaf weights 1- 5, nickel silver, density 8.7 g/cm3; leaf weights 10 - 500 mg, special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, knob weights highly polished, in wooden case
Item No.:
YCW2531-00
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

F1 weights sets from 1mg - 10 kg. Up to 500 mg leaf weights, mat.: aluminium, density 2.7 g/cm3; leaf weights 1- 5, nickel silver, density 8.7 g/cm3; leaf weights 10 - 500 mg, special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, knob weights highly polished, in wooden case
  • Packaging of the weights: up to 20 g in a plastic case; from 50 g and up in a wooden case, from 1 kg, additionally supplied with gloves; service weight set in a plastic carrying case

Certificates

  • DAkkS Certificate
    No

Classifications

  • Accuracy Class acc. to OIML R111
    F1
  • Denomination
    F1

Features

  • Laser Marking
    No

General Specifications

  • Product Shape
    Wire weights
  • Surface Finish
    High Gloss Polished

Physicochemical Information

  • Density
    7,950 kg/m³
  • Hardness
    ca. 110 HB
  • Magnetism
    0.05 – 1.5 µT

Product Information

  • Nominal Mass Value
    500 mg
  • Number of Single Weights
    1
  • Packaging
    in a plastic case
  • Product Line
    Reference Line

Weight

  • Susceptibility
    < 0.03
  • Total Weight
    500 mg

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.