Cubis® MPS pipette calibration balance

Meet the Sartorius Cubis® MPS: The perfectly balanced system designed to reconcile all your needs for accuracy, precision, speed and convenience in pipette calibration.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (2)

For professional pipette calibration, you need the right balance – one that combines accuracy, precision, speed and convenience. Accuracy and precision to comply with international regulations.

Speed to meet requirements for cost- and time-efficient performance.

And convenience for working in a comfortable posture.

Does all this sound impossible? Not if you find the right balance.

Cubis® MPS offers you a perfectly balanced system:

  • High-precision gravimetric testing
  • Evaporation trap: stable humidity conditions inside the weighing chamber
  • Automated draft shield door: prevents evaporation for error-free measurements
  • Integrated humidity sensor: controls humidity inside the weighing chamber
  • White LED light: illumination of the full weighing area
  • Red LED light: instant alert if climate parameters are out of tolerance

  • Climate Module for Draft Shield I - Cubis® II

    $2,720.00

    Climate module for draft shield I

  • Thermo Transfer and Thermo Direct Printer for GLP Printing

    $1,870.00

    Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

  • Pipette Suction Pump
    Item no.
    YCP05-SP01

    $2,490.00

    Pump for fast and effective aspiration of pipetted liquids

  • Liquid Reservoir for Pipette Calibration
    Item no.
    YCP05-LR01 Discontinued

    Internal temperature control: ensures error-free calibration measurements for compliant operation.

  • Arium® Mini
    Item no.
    M_Arium_Mini

    With Arium® Mini, Sartorius presents a compact ultrapure water system specifically designed for requirements of less than 10 liters per day. This space-saving unit, with a width of only 28 centimeters (11 inches), easily integrates into nearly any lab environment. The closed bagtank system prevents secondary contamination while ensuring consistent long-term water quality. For added flexibility, our Arium® Mini Extend versions (Arium® Mini Plus Extend and Arium® Mini Essential Extend) are equipped with a flexible, removable dispensing unit.