IT Wetting Kit - Virosart® HF 2.4 m²
The flow restrictor creates the required back pressure for the reliable wetting of the Virosart® HF membrane.
The kit consits of the flow restrictor with 2 m reinforced tubing, a triclamp with sealing and a biovalve. The kit comes non sterile, prepared for gamma sterilisation. One IT Wetting Kit per box.
Accessories Information
-
Accessories Included
-
Flow restrictor with 2m reinforced tubing
-
Tri-clamp with sealing
- Biovalve
-
Flow restrictor with 2m reinforced tubing
Product Information
-
BrandVirosart® HF
-
Pack Size1
Sterility/Purity
-
Delivery ConditionNon sterile - Gamma irradiatable
High speed virus filtration.
The high flux PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications.
High speed virus filtration.
The high flux PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications.