Secura® Analytical Balance 120 g|0.1 mg, Internal Adjustment, Verified USA|Canada
Reduce Your risk with integrated and intelligent protection systems Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way. Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.
- Price (USD):
- $4,760.00
- Item No.:
- SECURA124-1NUS
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Secura® Laboratory Balances
Reduce Your risk with integrated and intelligent protection systems Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way. Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.
- Integrated protection systems for minimizing your risk of obtaining incorrect results
- Real-time alarm messaging and interactive user guidance for leveling to prevent inaccurate results due to an unleveled balance
- SQmin for automatic detection and active monitoring to ensure you are within the acceptable USP operating range for reliable results
- Fully automatic internal adjustment function, isoCAL, for the highest possible accuracy at all times
- Cal Audit Trail for easy, traceable documentation of all calibration and adjustment data
- Safe and clear documentation by sample and batch identifiers for keeping perfect track of weighing data
- GLP-|GMP-compliant printouts
- Standard password security features for protection against tampering and unauthorized access
- Integrated PC direct function and Plug & Work connectivity to a Sartorius printer
What's included:
Universal power adapter, in-use cover, Application Guide, dust cover for analytical balances and a draft shield ring for 0.1 mg balances.
Datasheet
Applications
-
ApplicationResearch
-
Application Area
-
Production
-
QC/QA
-
Pharma
-
Chemical industry
- Automotive
-
Production
-
Industry
-
Pharma / Biotech
-
General Lab
-
Governmental lab
-
Academic
-
Automotive
-
Pharmacies
- Chemical
-
Pharma / Biotech
-
Special Laboratory Applications
-
Mixing
-
Components
-
Statistics
- Conversion
-
Mixing
-
Standard Laboratory Applications
-
Weighing
-
Density
-
Percentage
-
Check Weighing
-
Peak Hold
-
Counting
-
Unstable Conditions
- Animal Weighing
-
Weighing
Calibration
-
Calibration HistoryYes
Compliance Information
-
GLP/GMP Compliant PrintoutYes
-
Legal VerificationNTEP Certificate (USA)
-
Regulatory RequirementsGLP | GMP
Connections (Data)
-
Data InterfaceMini USB
-
Data Transfer
-
Direct transfer to Windows® applications
-
Programmable interval for data output
- Data transfer protocols SBI - table format - text format
-
Direct transfer to Windows® applications
Connections (Physical)
-
Connectivity
-
PC-direct data transfer
- Plug & Play to Sartorius printer
-
PC-direct data transfer
Dimensions
-
Dimensions WxDxH218 × 360 × 320 mm
-
Weighing Chamber Height209 mm
-
Weighing Pan Diameter⌀ 90 mm
Features
-
AdjustmentInternal automatic (isoCAL)
-
Anti-Theft Locking DeviceKensington Lock, lockdown capability for cable or chain
-
DisplayColored Touchscreen
-
Housing ProtectionAcetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
-
Languages
-
English
-
French
-
German
-
Hungarian
-
Italian
-
Polish
-
Portuguese
-
Russian
-
Spanish
-
Turkish
-
Chinese
-
Japanese
- Korean
-
English
-
LevelingReal-Time Level Support
-
Password ProtectionYes
-
Repeatability0.1 mg
-
SQmin FunctionYes
-
Safety LevelConfigurable in three levels
-
Sample IdentifierYes
-
Scale Interval0.1 mg
-
Tamper ProtectionPassword protection
-
Typical Stabilization Time2 s
-
Underfloor WeighingYes
General Specifications
-
Chemical ResistanceYes
-
Draft ShieldManual
-
Linearity0.2 mg
-
Minimal Sample Weight according to USP and PhEur (optimal)82 mg
-
Weighing Unitsg, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N
Operating Conditions
-
Maximum Weighing Capacity120 g
Power Requirements
-
Line Voltage100 – 240 V, 50 – 60 Hz
Product Information
-
Balance TypeAnalytical balance
-
BrandSecura®
Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:
- Secura®
- Quintix®
- Practum®
- Entris® II
- CPA
Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:
- Secura®
- Quintix®
- Practum®
- Entris® II
- CPA
Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.
Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions
180 ml, weight ~32 g, d 90 mm, h= 48 mm, aluminum
Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels
Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.
GPP8 AC-Plug EU, UKFor U.S. please use: YEPS01-PS4
Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.
Power supply/country-specific power plug adapter
Power supply/country-specific power plug adapter
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.