Cubis® Manual Mass Comparator

Manual Cubis® MCM mass comparators combine metrological expertise and integrated OIML R 111-1 workflows. A choice of 14 models is available with maximum capacities of 6 g to 64 kg and readabilities of 0.1 μg to 10 mg. Models with a draft shield are supplied standard with a built-in climate module equipped with sensors for temperature, humidity and air pressure (external climate module for models without a draft shield). All results are displayed with their measurement uncertainties.

Item No.: 
MCM6.7
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

  • Complete mass standard laboratory in a single unit
  • Integrated climate sensors for recording all datarelevant for determining measurement uncertainty
  • Integrated workflow control for efficient anderror-free mass comparison
  • Fast measurement cycles according to the ABA, ABBA, AB1…BnA
  • Cubis® MSA color touch screen for fast and simple configuration of parameters and workflows
  • Sensor-equipped climate module integrated into the draft shield for recording the temperature, humidity and air pressure
  • Integrated calibration workflows for ABA, ABBA, AB1..BnA cycles to ensure efficient, error-free mass comparison- Fully integrated function for determining the measurement uncertainty in accordance with OIML and ASTM recommendations
  • Filters for optimal adaptation of the mass comparator to ambient conditions
  • Monolithic weighing technology
  • For display and evaluation, complete electronics and power supply separated from the weighing system to prevent heat from affecting the results
  • All MCM mass comparators featuring eccentric (off-center) load compensation for easy loading of weights without automatic centering
  • Additional applications for density determination, statistics and individual identifiers are integrated as standard programs
  • Built-in SD card slot for storage and transfer of all data and settings
  • Graphical level indicator for interactive user guidance during levelling
  • Easy logging of reference weight data
  • Continuous weighing range display: any weight between 0 g and the maximum capacity can be displayed
  • USB, RS-232C and Ethernet interface ports to integrate the mass comparator into networks or to enable it to communicate with external software via third-party protocols, standardized communication protocols or Web services

Features

  • Scale Interval
    0.1 µg

Operating Conditions

  • Maximum Weighing Capacity
    6.1 g

Product Information

  • Brand
    Cubis® MCM
  • Climate module tower for YCM20MC/YCM20MC

    $1,170.00

    Tower for climate module YCM20MC

  • Climate Module for Draft Shield A - Cubis® I

    $778.00

    Climate module for draft shield

  • Below-balance weighing hook M6

    $48.40

  • Climate Module for Draft Shield I - Cubis® II

    $2,720.00

    Climate module for draft shield I

  • AC adapter
    Item no.
    YEPS03-15V0

    AC adapter

  • [P] System PCB
    Item no.
    69MS0193

  • coupling band
    Item no.
    69S00014

  • Keyboard
    Item no.
    69MS0008

  • Palm push button, left
    Item no.
    69MS0101

  • Ball
    Item no.
    69MC5062

  • guide
    Item no.
    69C00104

  • level indicator
    Item no.
    69B12133

  • Cork set (6 pcs.)
    Item no.
    69MS0136

  • Collapsible box (DA/DI/DU)

  • null indicator subassembly

  • Spirit level with current output

  • Set of small parts for MSA and MSU head

  • detent spring
    Item no.
    69MS0073

  • Connection cable load cell / e-box

  • Cap for data output
    Item no.
    69ED0147

  • Lift Device
    Item no.
    69MS0118

  • Wiring pcb (E-box)
    Item no.
    69C00065

  • weighing pan
    Item no.
    69S00006

  • Bearing shell
    Item no.
    69MC5024

  • cap, round, 11,50mm, grey
    Item no.
    69MC5058

  • sealing
    Item no.
    69MC5055

  • Palm push button, right
    Item no.
    69MS0102

  • Bearing ring
    Item no.
    69MC5022

  • Glass Disk Over Level Bubble

  • Guide plate, upper
    Item no.
    69S00010

  • [P] Digital pcb E-box
    Item no.
    69C00064

  • corner load board
    Item no.
    69MS0140

  • Housing Foot, Stick On
    Item no.
    6964246

  • Flat ribbon cable 12 pol.
    Item no.
    69MS0111

  • Connection PCB
    Item no.
    69MS0110

  • Sensor cable
    Item no.
    69MS0141

  • nut
    Item no.
    69MC5026

  • Display bottom plate
    Item no.
    69MS0116

  • drive
    Item no.
    69MC5021

  • Cable (Display - Weighing cell)

  • Packaging, complete (DF/DM)

  • Cable USB 3m
    Item no.
    69MS0099

  • Data interface, standard
    Item no.
    69MS0066

  • frame with gasket
    Item no.
    69S00008

  • Guide plate, lower
    Item no.
    69S00016

  • Power socket with filter pcb

  • Distribution PCB
    Item no.
    69MS0112

  • guide
    Item no.
    69MC5032 Discontinued

  • Hood (E-Box)
    Item no.
    69MS0106

  • Decoder pcb
    Item no.
    69MS0142

  • TNG10, SMPS without 3-pin cordset

  • gasket for insert
    Item no.
    69C00118

  • gasket rear wall
    Item no.
    69C00114

  • lever
    Item no.
    69MC5029

  • Cover plate
    Item no.
    69MS0134

  • Display modul 320x240 AM-320240N

  • Linkage
    Item no.
    69MC5031

  • wedge plate
    Item no.
    69MC5043

  • wiring pcb
    Item no.
    69MS0196

  • [P] display pcb with application

  • Contact plate
    Item no.
    69C00078

  • bushing
    Item no.
    69S00030

  • [P] display head with application

  • Foot screw
    Item no.
    69MS0022

  • Sub pan
    Item no.
    69MS0015

  • O-ring
    Item no.
    69MC5019

  • Display device holder
    Item no.
    69MS0009

  • Cable set
    Item no.
    69C00072

  • Kit, complete
    Item no.
    69MC0013

  • Collapsible box (DF/DM)
    Item no.
    69MS0954

  • Aluminum foil, self-adhesive

  • Temperature sensor PT1000

  • Retainer plate
    Item no.
    69MC5015

  • pressure ring
    Item no.
    69MC5030

  • [P] Analog PCB E-box
    Item no.
    69C00097

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.