Wire Weight
Choose your Reference Line Weights
Individual E1 class weights from 1mg to 500 mg. Material: special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, in plastic case.
- Packaging of the weights: up to 500 mg in a plastic case
Wire weight 10 mg, E1, with DAkkS-Certificate
Certificates
-
DAkkS CertificateYes
Classifications
-
Accuracy Class acc. to OIML R111E1
-
DenominationE1
Features
-
Laser MarkingNo
General Specifications
-
Product ShapeWire weights
-
Surface FinishHigh Gloss Polished
Physicochemical Information
-
Density8,000 kg/m³
-
Hardness160 – 240 HB
-
Magnetism0.01 – 0.5 µT
Product Information
-
Nominal Mass Value10 mg
-
Number of Single Weights1
-
Packagingin a lined wooden box
-
Product LineReference Line
Weight
-
Susceptibility0.002 – 0.004
-
Total Weight10 mg
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.