Sartobind® Rapid A Capsule 200 mL

Sartobind® Rapid A 200 mL capsules are the membrane adsorber devices perfect for mAb purification in the biopharmaceutical industry. They directly scale to the Nano 1.2 mL capsules.

Bed Volume
Connector(s)
Pack Size
Item No.: 
96R-PA19D1GSS
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Tutorial

Sartobind® Rapid A Product Tutorial

This course looks at the handling and installation of the Sartobind®️ Rapid A Nano, Capsules, and Cassettes.

Watch Training Video

Sartobind® Rapid A is a membrane chromatography platform designed for modern monoclonal antibody purification processes, offering a scalable solution for capturing Fc-region containing biomolecules, ideal for process intensification in single- or multi-column setups.

  • Ready-for-use consumables, quick and easy setup
  • Scalable, cost-efficient portfolio
  • Enables process intensification, shorter timelines
  • Membrane designed for shorter residence time and diverse mAb sizes
  • Designed for full utilization of the membrane’s lifespan
  • Expert, tailored consultancy services

With its high binding capacity, short residence times, and low operating pressures, Sartobind® Rapid A offers seamless scalability from process development to commercial production.

With its high binding capacity, short residence times, and low operating pressures, Sartobind® Rapid A offers seamless scalability from process development to commercial production.

Applications

  • Application
    Capture

Compliance Information

  • Biological Reactivity
    • The final product meets the requirements of the current ISO 10993-5 which is equivalent to the current United States Pharmacopoeia (USP) <87> Biological Reactivity Tests, in vitro.
    • All in-contact plastic components meet the requirements of current USP <88> Biological Reactivity Tests, in vivo, for Plastic Class VI (Systemic Injection, Intracutaneous and Implantation Tests).

Connections (Physical)

  • Connector(s)
    Inlet: 1 ½" Sanitary | Outlet: 1 ½" Sanitary

Dimensions

  • Bed Height
    4 mm
  • Dimensions
    350 x 100 mm

Materials of Construction

  • Housing Material
    Polypropylene (PP)

Operating Conditions

  • Maximum Operating Pressure
    0.4 MPa
  • Maximum Venting Pressure
    0.5 bar, 0.05 MPa, 7 psi
  • Recommended Flow Rate
    3-5 MV/min (load, elution), 5-10 MV/min ( equilibration, wash)
  • pH Stability
    pH 2 – 14 (short term), pH 3 – 13 (long term)

Physicochemical Information

  • Bed Volume
    200 mL
  • Chemical Compatibility
    Stable in common chromatography buffers, unstable to peroxide and other oxidizing or reactive reagents
  • Ligand
    Protein A
  • Reference Protein
    Human polyclonal IgG
  • Typical Dynamic Binding Capacity 10% per mL
    ≥ 30 mg/mL
  • Void Volume
    540 mL

Product Information

  • Brand
    Sartobind® Rapid A
  • Membrane Adsorber Format
    Capsules
  • Membrane Type
    Affinity
  • Pack Size
    1
  • What you receive
    • 1 capsule
    • 1 operating instruction
    • 1 certificate
  • MAXICAP HOLDING DEVICE, 1-ROUND, 1-HIGH