Sartopure® GA is your high performance air filter. It is also used to expand the service life time of sterilizing grade air filters. Therefore it is a perfect complement for the Sartofluor® GA.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (9)

  • Sartopure® GA Jumbo Star 0.2 µm 10"
    Piece
    1
    Item no.
    5594007J1----GA
    Filter Size
    10"(15 m² / 161.5²)
    Capsule/Cartridge Format
    Jumbo Cartridge
    Adapter
    40 (Double bayonet)

    $1,460.00

  • Sartopure® GA Cartridge 0.2 µm 10"
    Piece
    1
    Item no.
    5592507P1----GA
    Filter Size
    10"(0.7 m² / 7.5 ft²)
    Capsule/Cartridge Format
    Cartridges
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)

    $253.00

  • Sartopure® GA Jumbo Star 0.2 µm 20"
    Piece
    1
    Item no.
    5594007J2----GA
    Filter Size
    20"(30 m² / 322 ft²)
    Capsule/Cartridge Format
    Jumbo Cartridge
    Adapter
    40 (Double bayonet)

    $2,719.50

  • Sartopure® GA Cartridge 0.2 µm 20"
    Piece
    1
    Item no.
    5592507P2----GA
    Filter Size
    20"(1.4 m² / 15.1 ft²)
    Capsule/Cartridge Format
    Cartridges
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)

    $474.00

  • Sartopure® GA Mini Cartridge 0.2 µm Size 9
    Pieces
    50
    Item no.
    5591207P9----GAK
    Filter Size
    size 9 (0.2 m² / 2.2 ft²)
    Capsule/Cartridge Format
    Mini Cartridges
    Adapter
    12 (1/2" screw adapter)

    $4,483.50

  • Sartopure® GA Mini Cartridge 0.2 µm Size 9
    Pieces
    5
    Item no.
    5591507P9----GAB
    Filter Size
    size 9 (0.2 m² / 2.2 ft²)
    Capsule/Cartridge Format
    Mini Cartridges
    Adapter
    15 (Bayonet adapter with inner O-ring)

    $495.00

  • Sartopure® GA Cartridge 0.2 µm 10"
    Piece
    1
    Item no.
    5592807P1----GA
    Filter Size
    10"(0.7 m² / 7.5 ft²)
    Capsule/Cartridge Format
    Cartridges
    Adapter
    28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)

    $257.25

  • Sartopure® GA Cartridge 0.2 µm 20"
    Piece
    1
    Item no.
    5592807P2----GA
    Filter Size
    20"(1.4 m² / 15.1 ft²)
    Capsule/Cartridge Format
    Cartridges
    Adapter
    28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)

    $470.40

  • Sartopure® GA Cartridge 0.2 µm 30"
    Piece
    1
    Item no.
    5592707P3----GA
    Filter Size
    30"(2.1 m² / 22.6 ft²)
    Capsule/Cartridge Format
    Cartridges
    Adapter
    27 (Flat top, double 222 O-ring bottom)

    $689.85

  • Product Information

    Sartopure® GA offers an outstanding flow rate at low differential pressure and are the ideal choice for air filtration in the biopharmaceutical industry. Sartopure® GA filters expand the service life time of sterilizing grade air filter systems by removal of particles from the air stream. In addition they can be used for all venting purposes that do not necessarily require an integrity testable membrane filter.

    Applications

    • Particle removal from air streams, e.g. pressure supplies
    • Prefiltration in front of Sartofluor® GA membrane filters or any other membrane air filter
    • Venting of non-pressure resistant vessels

    Retention Efficiency

    The excellent retention and therefore superior protection has been proven by particle retention filtration and bacterial challenge tests (aerosol tests) performed under worst case conditions. Sartopure® GA has got a LRV of 7/cm² with Bacillus subtilis var niger spores and a LRV of 6,8/cm² with Brevundimonas diminuta. Featuring a retention of 0.2 µm for gas, Sartopure® GA efficiently protects stored products, e.g. water, liquid sugar, oral solutions etc., in the pharmaceutical industry as well as the food and beverage industry.

    Flow Rate

    Due to the large filter area of 0.7 m²|10”, Sartopure® GA delivers a flow rate of nearly 40 m³/h at a differential pressure of 10 mbar. This means Sartopure® GA is the perfect product for high performance filling or draining of tanks and vessels.

    Optimized Filter Material

    Sartopure® GA’s hydrophobic material guarantees an air flow recovery of 60-80% within 30 seconds after the filter has been wetted with water. The water prevents high differential pressures, ensuring fast recovery of air flow rate e. g. after cleaning the tank with hot water | agents.

    Documentation

    Sartopure® GA cartridges are designed, developed and manufactured in accordance with an ISO 9001 certified Quality Management System.

    Regulatory Compliance

    • Filter material bacteria challenge tested with Bacillus subtilis var niger spores and Brevundimonas diminuta
    • Non pyrogenic according to USP Bacterial Endotoxins
    • Pass USP Plastic Class VI Test

    Applications

    • Application
      Air/Gas Filtration
    • Industry
      Pharma / Biotech / F&B

    Biological Information

    • Bacterial Retention
      Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology

    Compliance Information

    • Bacterial Endotoxins
      < 0.25 EU/mL as determined by the LAL test
    • Biological Reactivity
      All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
    • Extractables
      The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

    Features

    • Venting Filter
      Yes

    Materials of Construction

    • Filter Material
      Glass Fiber (GF) hydrophobic
    • Housing Material
      Polypropylene (PP)
    • Material o-ring | seal
      Silicone (SI)
    • Membrane Material
      Glass Fiber (GF) hydrophobic
    • Support Fleece
      Polypropylene (PP)

    Physicochemical Information

    • Gamma Stable
      No
    • Pore Size
      0.2 µm

    Product Information

    • Brand
      Sartopure® GA
    • Type
      Air/Gas Filter

    Sterility/Purity

    • Sterilization Method
      Autoclavable & In-Line Steam Sterilizable
    • Sterilizing Grade
      Yes

    Usage Protocols

    • Sterilization Procedures
      • In-Line Steam Sterilization at 134 °C, 20 min. at max differential pressure of 0.5 bar | 7 psi, sterilization cycles min. 50
      • Autoclaving at 134°C, 2 bar | 29 psi, 30 min.
  • Venting Filter Housings
    Item no.
    M_Venting_Filter_Housings

    Sartorius Stedim Biotech Sanitary Filter Housings are specifically designed for air | gas filtration applications of the Bio-Pharmaceutical Industry.

    Application: tanks and vessels

  • Sartocheck® 5 Plus Filter Tester
    Item no.
    26787---FT---P

    The Sartocheck® 5 Plus Filter Tester is an automatic filter integrity tester with automated Quality Risk Management (QRM) designed to cover the complete range of integrity testing from small syringe filters up to large multi-round housings and tangential flow cassettes.

  • Sartocheck® 5 Filter Tester
    Item no.
    26787---FT

    The Sartocheck® 5 Filter Tester is an automatic filter integrity tester designed to cover the complete range of integrity testing from small syringe filters up to large multiround housings and tangential flow cassettes.

  • Confidence® Validation Services
    Item no.
    M_Confidence_Validation_Services

    Confidence® offers a wide range of validation studies according to regulatory requirements and customer's needs.