Scheduled maintenance on 12.09.2026 from 17:00 to 18:30 (CEST). The site may be temporarily unavailable. We apologize for the inconvenience.

A well established transfection medium with HEK293 Cell Lines in suspension mode!

4Cell® HEK TF is chemically defined, animal-component-free, serum free and hydrolysate-free medium. It was developed for cultivation of HEK293 and other mammalian cell lines, with a special focus on transfection applications and virus production (e.g. AAV production and lentivirus production) in suspension, making it the perfect choice for your gene therapy applications. The medium is especially suited for transient transfection with e.g. polycationic transfection reagents such as polyethylenimine (PEI). It contains a medium level of nutrients and growth factors. It can be used in research or in manufacturing applications and for all steps such as thawing, expanding, pre-complexing DNA, transfecting and producing steps can be performed in the same medium, regardless of the production scale.

Volume
Package Type
Price (USD)
$164.00
Article number: 
861-0001
*Custom/bulk order quotes are provided within 72 hours of request.
4Cell® HEK293 TF CD Medium 1L Bottle
4Cell® HEK293 TF CD Medium 1L Bottle

A well established transfection medium with HEK293 Cell Lines in suspension mode!

4Cell® HEK TF is chemically defined, animal-component-free, serum free and hydrolysate-free medium. It was developed for cultivation of HEK293 and other mammalian cell lines, with a special focus on transfection applications and virus production (e.g. AAV production and lentivirus production) in suspension, making it the perfect choice for your gene therapy applications. The medium is especially suited for transient transfection with e.g. polycationic transfection reagents such as polyethylenimine (PEI). It contains a medium level of nutrients and growth factors. It can be used in research or in manufacturing applications and for all steps such as thawing, expanding, pre-complexing DNA, transfecting and producing steps can be performed in the same medium, regardless of the production scale.

Price (USD):
$164.00
Item No.:
861-0001

Overview

Specifications

Suitable for HEK (e.g., HEK293) and other human cell lines for Infection, transient transfection & Stable expression in suspension

Chemically defined, serum-free, animal component-free, serum-free and hydrolysate-free

Little or no adaptation required from other serum-free media

Supports stable growth of suspension cells at high viability in seed train culture

Manufactured under ISO 9001 QMS (Quality Statement)

Applications

  • Application
    • Viral Vector Vaccine
    • Gene therapy

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes

Product Information

  • Pack Size
    1
  • Package Type
    Bottle

Storage Conditions

  • Storage Conditions
    protected from light: 2 °C (35.6°F) to 8 °C (46.4°F)

Volume

  • Volume
    1L

Citation information is temporarily unavailable. Please check back later.