Dear customer, on March 21 from 14:00 (UTC+01:00) to 22:00 (UTC+01:00), scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.

Biobrain® Automation Platform

Biobrain® is the new Sartorius automation platform supporting the bioreactors Biostat STR® Generation3 and Biostat® RM, the filling solution AliquoT® and the TFF system Sartoflow® 5000 SU. ​ Biobrain® supports native connectivity to Biobrain® Supervise or the ability to connect to 3rd party systems such as data historians or SCADA & DCS systems for data acquisition or with phase level integration.

Biobrain® powered systems have the features to support traditional batch processes and are ready to support a customer’s process intensification journey with recipe control and user guidance supporting the operator in single-use setup processes or integrated PAT and ATF control.​

Recipe can be created through Sartorius services or using the Biobrain® Recipe editor software (based on Biobrain® Supervise) that can be upgraded at any time to a fully functional Biobrain® Supervise to extend data storage, cross unit analysis, process visualization and remote alarming.

​Biobrain® will continually evolve with a life cycle that meets the needs of our customers, extending the instrument types, features and security needed to meet a BioPharma 4.0 future.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Biobrain® Automation Platform
Biobrain® Automation Platform

Biobrain® is the new Sartorius automation platform supporting the bioreactors Biostat STR® Generation3 and Biostat® RM, the filling solution AliquoT® and the TFF system Sartoflow® 5000 SU. ​ Biobrain® supports native connectivity to Biobrain® Supervise or the ability to connect to 3rd party systems such as data historians or SCADA & DCS systems for data acquisition or with phase level integration.

Biobrain® powered systems have the features to support traditional batch processes and are ready to support a customer’s process intensification journey with recipe control and user guidance supporting the operator in single-use setup processes or integrated PAT and ATF control.​

Recipe can be created through Sartorius services or using the Biobrain® Recipe editor software (based on Biobrain® Supervise) that can be upgraded at any time to a fully functional Biobrain® Supervise to extend data storage, cross unit analysis, process visualization and remote alarming.

​Biobrain® will continually evolve with a life cycle that meets the needs of our customers, extending the instrument types, features and security needed to meet a BioPharma 4.0 future.

Item No.:
Biobrain_Automation_Platform

Overview

Specifications

Choose your product

Products (1)

Biobrain® features:

  • Industrial standards GAMP 5, ISA 88 and OPC UA​.
  • cGMP ready with 1 year of data storage, archiving, audit trail & batch reporting​.
  • Local recipe control for batch execution based on ANSI-88 compliant process automation.

Accessories Information

  • Software
    Automation Platform

Features

  • Device/Instrument Compatibility
    • Biostat STR®
    • Biostat® RM
    • AliquoT®
    • Sartoflow® 5000 SU

Product Information

  • Brand
    Biobrain®