Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.
CHO Cell Line Development Service - DNA2MCB Service Package
Outsource your CHO cell line development program (partially or entirely) to Sartorius as your extended laboratory bench and trusted drug development partner. Select your service package from DNA2Pool (feasibility | manufacturability assessment), DNA2RCB (complete program up to research cell bank) and DNA2MCB (complete program up to GMP master cell bank).
- Item No.:
- CHO-CLD-DNA2MCB
Outsource your CHO cell line development program (partially or entirely) to Sartorius as your extended laboratory bench and trusted drug development partner. Select your service package from DNA2Pool (feasibility | manufacturability assessment), DNA2RCB (complete program up to research cell bank) and DNA2MCB (complete program up to GMP master cell bank).
Overview
Specifications
Choose your CHO Cell Line Development Service
The purpose of the DNA2MCB service package is to provide the complete cell line development program up to research cell bank (RCB) delivery, including in-depth analytical protein characterization of the top clones. This is followed by performance assessment in bioreactors and the preparation and release of the master cell bank (MCB).
Our standard DNA2MCB approach delivers the MCB in 9 months* and includes:
- Gene synthesis: preparation of the sequence and DNA synthesis, followed by sequence confirmation.
- Vector cloning: cloning of genes into Sartorius’ expression vector, followed by sequence confirmation.
- Transfection and pool generation: vector transfections, large pool generation, single-cell cloning, early identification of high producers, high-throughput small-scale fed-batch cultures.
- Clone evaluation: Ambr® 15 clone evaluation in 14-day fed-batch culture.
- RCB preparation and testing: top four clones selected based on cell growth KPIs and titer.
- Stability studies for top four clones: data package of clone performance in batch and fed-batch modes.
- Process confirmation in 5 L bioreactor: data package of clone performance in bioreactor and process transfer protocol.
- Full documentation package including the single-cell cloning validation report.
- Delivery of 4Cell® SmartCHO media and feeds necessary for cultivation up to 3 L.
- Top clones GMP analytical screening (charge variants, glycans, protein expression, size-exclusion chromatography, etc.).
- MCB GMP manufacturing: >500 vials, manufacturing summary report, and certificates.
- MCB GMP release testing: sterility, mycoplasma, identity, adventitious agents, retroviruses, genetic characterization, species-specific viruses, and certificates for each release and assay.
- It is important to note that the scope of work described above is not exhaustive. Additional service packages (media and process optimization, process development, material production at pool and | or clone level, further protein and | or cell characterization testing) can be added and customized based on your needs upon request.
Please request a quote and contact our CHO cell line development experts to discuss how we can design a tailored project to fit your project and | or product requirements.
*For conventional monoclonal antibodies
Applications
-
Application
-
Clinical
- Commercial
-
Clinical
General Specifications
-
CLD ServiceOutsourced
-
CLD WorkflowDNA to MCB
-
Deliverables
-
MCB
-
RCB
-
Documentation
-
Performance Assessment
- Stability
-
MCB
-
Drug Type
-
Biosimilars
- New Biological Entity (NBE)
-
Biosimilars
-
Molecule
-
Conventional mAbs
-
Bi- and Multispecific Antibodies
-
FC-Fusion Proteins
- Non-Antibody Products
-
Conventional mAbs