4Cell® CHO TF Medium is a complete chemically defined, animal-component-free cell culture medium. It was developed for cultivation of CHO and other mammalian cell lines, with a special focus on transfection applications and virus production. The medium is especially suited for transient transfection with e.g. polycationic transfection reagents such as polyethylenimine (PEI). 4Cell® CHO TF Medium supports cell growth and production of recombinant proteins and antibodies in high-density suspension culture. It can be used in research or in manufacturing applications, and with FectoPro® transfection reagents .

Article number: 
CHO_TF
*Custom/bulk order quotes are provided within 72 hours of request.
CHO TF
CHO TF

4Cell® CHO TF Medium is a complete chemically defined, animal-component-free cell culture medium. It was developed for cultivation of CHO and other mammalian cell lines, with a special focus on transfection applications and virus production. The medium is especially suited for transient transfection with e.g. polycationic transfection reagents such as polyethylenimine (PEI). 4Cell® CHO TF Medium supports cell growth and production of recombinant proteins and antibodies in high-density suspension culture. It can be used in research or in manufacturing applications, and with FectoPro® transfection reagents .

Item No.:
CHO_TF

Overview

Specifications

The portfolio offers high performance, scalability, and high quality.

  • Optimized for either stable or transient production.
  • 100% chemically defined, free of animal components, serum and hydrolysates.
  • Liquid and powder formulations available.
  • Little or no adaptation from other serum-free media needed.
  • Robust performance in batch, fed-batch and perfusion cultivations.
  • Customized solutions available.